Scarica il documento () sui 20
Interruttori

Power Defense Molded Case Circuit Breaker

Eaton's Power Defense Molded Case Circuit Breakers are the perfect fit for the energy distribution system. They are designed to meet the requirements for safeguarding your applications. The Power Defense MCCBs can safely and reliably distribute, switch and control electrical energy for commercial and light commercial constructions. They feature innovative protecting conception and offer fault diagnosis and communication functions.

Protected
16 A up to 1000 A
Connected
PXPM Software/Built-in communications
Global
globally rated platform

Caratteristiche principali

  • 4 compact frame sizes
  • Available as 3 and 4-pole device 
  • Rated current 16 A up to 1000 A
  • Maximal rated voltage up to 440 V
  • Interruption rating up to 70 kA at 415 V AC
  • Flexible mounting using modular function groups
  • Calibration available for 40 °C and 50 °C 
  • Thermal magnetic and electronic trip unit available for the full rated current range

Protect it all with Power Defense Molded Case Circuit Breakers

 

A globally rated platform

Eaton will help you protect what you create. Whether you’re building production capacity, your legacy, or the newest addition to a city’s skyline, the Power Defense MCCBs will serve as guardian and protector as your ideas take shape in concrete and steel.

You are connected

Power Defense MCCBs with Power Xpert Release electronic trip units feature build-in communications via USB to the PXPM Software. Eaton’s Power Xpert Protection Manager (PXPM) provides a clean, intuitive user interface enabling unmatched control, testing and troubleshooting of the Power Xpert Release (PXR) electronic trip unit.

You are protected

The Power Defense MCCBs are the perfect fit for the energy distribution system of your commercial building, shop floor or other infrastructure. They are designed to meet the requirements for safeguarding your applications, including thermal magnetic and electronic protection and safe and reliable fault-current interruption.

We are global

The Power Defense MCCBs are certified to meet local requirements while empowering you to build and design systems that can be used anywhere in the world. The Power Defense MCCBs can be found wherever Eaton does business, backed by our global support and fulfillment network, with the right resources in place to minimize project lead-times and maximize uptime.

The new Power Defense Series is the first global based platform provided by Eaton. With the new Power Expert Release trip unit, which is also based on a global platform, the Power Defense Series provides a complete new customer experience.

Martin Irmler, Product manager
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link