Scarica il documento () sui 20
Interruttori

mRCM xPole Residual Current Circuit Breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.

Compliant to
IEC/EN 61008
Rated short circuit strength
10 kA
Sensitivity
AC and pulsating DC

Caratteristiche principali

  • Shape compatible with and suitable for standard busbar connection to other devices
  • Line voltage-independent tripping
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning optionally above or below
  • Free terminal space despite installed busbar
  • Universal tripping signal switch, also suitable for MCB, RCBO,... can be mounted subsequently
  • Auxiliary switch can be mounted subsequently
  • Contact position indicator red - green
  • Delayed types suitable for use with standard fluorescent lamps, with or without electronic ballast (30mA-RCCB: 30 units per phase conductor, 100mA-RCCB: 90 units per phase conductor)
  • The device functions irrespective of the position of installation
  • Mains connection at either side
  • A complete spectrum of compact residual current devices for a wide range of applications
  • Wide variety of nominal currents
  • Comprehensive range of accessories
  • Real contact position indicator

Reliable protection for machines

These products provide an optimal system and additional protection against residual earth leakage currents for a wide range of applications by offering different tripping characteristics to cater for various electrical systems and components that can generate. Available in a comprehensive range of nominal current values and with optional accessories.
Cosy clean living room
  • Type -G:
    High reliability against unwanted tripping. 

  • Type -G/A:
    Additionally protects against special forms of residual pulsating DC which have not been smoothed.
a happy family on the couch
  • Type -A:
    Protects against special forms of residual pulsating DC which have not been smoothed.

     


     
Commercial building complex
  • Type -S:
    Selective residual current device sensitive to AC.
    .
  • Type -S/A:
    Additionally protects against special forms of residual pulsating DC which have not been smoothed.

The mRCM is suitable for protection

The tripping of the mRCM xPole RCCB is line voltage-independent. Consequently, the RCCB is suitable for “fault current/residual current protection” and “additional protection” within the the meaning of the applicable installation rules.
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link