Scarica il documento () sui 20
Interruttori

xEffect Combined RCD/MCB Device FRBdM, 1+N and 2-pole

This FRBdM in 1+N and 2-pole is a highly accurate residual current circuit breaker and miniature circuit breaker combination with line voltage-dependent tripping and a wide variety of rated tripping currents. The built-in electronics precisely monitors where the currents flow. The difference between harmless and critical residual currents will be detected. Its integrated digital technology offers predictive diagnostics of the level of leakage current via LED indication. 

The FRBdM-RCD/MCB is compatible with busbars. A twin-purpose terminal (lift/open-mouthed) is available for easy and quick mounting at the top and bottom.

Accuracy
Electronic tripping
Standards
IEC/EN 61009
LED indication
for immediate live status

Caratteristiche principali

  • Highly accurate RCD/MCB device combination (RCBO)
  • Line voltage-dependent tripping 
  • Three LEDs provide information about the rated residual current of the RCBO
  • Tripping indicator (white - blue) 
  • Contact position indicator (red - green) 
  • Rated currents up to 25 A 
  • Tripping characteristics B, C, D 
  • Rated breaking capacity 10 kA
  • Extremely precise tripping characteristics
  • Wide selection of rated residual currents
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning options for line and load terminals
  • Free terminal space despite installed busbars
  • Guide for secure terminal connection 
  • 3-position DIN rail clip, allows easy removal from existing busbar system 
  • Wide range of accessories suitable for installation 

All in one device

Eaton's high quality standard guarantees comprehensive personal- and equipment protection by combining the functionalities of a residual current circuit breaker with those of a miniature circuit breaker. This means our customers spend less time and effort wiring while still protecting the system against overload, short circuit and residual current. Deploying Eaton's line of RCBOs increases your system reliability and safety.

Suitable RCD/MCB types for all contingencies

Separate end circuits increase the system availability and operational safety to a high extend. Faults will affect only an end circuit and not a root protection device and provides additional ease at finding a fault. Furthermore, a root RCD will have to work with various noises and an added sum of leakage currents during normal operations, which could lead in the worst case to unwanted nuisance tripping. Protecting circuits individually against residual currents guarantees highest system availability!

  • Type A: Protects against special forms of DC residual currents.
  • Type G: Protection against nuisance tripping with time delayed characteristic and additional surge current proof capabilities.
  • Type F: Higher immunity against smooth DC currents and enhanced surge current proof capabilities. Detection of fault currents up to 1 kHz.

IEC Standard quality design

Eaton´s RCBOs adhere to IEC / EN 61009 – a standard covering residual current operated circuit-breaker with integral overcurrent protection (RCBOs) for fixed installation up to 125 A.

All requirements according to the product standards are fulfilled and applicable additional standards are printed onto the device itself.

Type F for industrial applications and machinery

Outages of machines are costly and finding the reason can be problematic. Often the reason can be that modern machines have modern loads built into them. Mains filters can cause disturbances to the incoming line and can change the behavior of the RCD in series. More often, loads have single phase inverters built in. High frequency- and extended DC-immunity incorporated in a protection device with high surge current proofness enables the next generation of machines to become safe above the standard.

Online configurator - design your own customized configurations

The xComfort KLV series and our switching and protection devices are based on a modular design so that you can assemble any combination you need. In addition to a number of standard pre-wired distribution boards, Eaton also supplies customized configurations on request. If you are not yet sure which type of distribution board is the right fit for you, simply fill in our configurator with ordering function.
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link