Crouse-Hinds series CEAG Ex-protected power circuit breakers are ideal for making or breaking circuits under normal operating conditions. Power circuit breakers offer full AC-3 motor switching capacities and isolating properties according to EN 60947-4-1, with compulsory opening of the main current contacts according to EN 60204-1.
Models up to 180A provide IP65 degree of protection.
The main current switches feature an installation-friendly design and easily accessible connection terminals. The switch position is always clearly indicated and visible. Metal versions can be equipped with metal screw-on flanges, allowing for simple integration into the system. Optional snap-on molded plastic or brass flanges are also available.
*Also available with explosion group IIB.
**Other ambient temperatures available upon request.
| Catalog number | Product description |
| EXKO731813A0001 | Ex-power switch 63A 3-pole |
| EXKO731813B0001 | Ex-power switch 125A 3-pole |
| EXKO731813C0001 | Ex-power switch 160A 3-pole |
| EXKO731813D0001 | Ex-power switch 250A 3-pole |
| EXKO731813E0001 | Ex-power switch 400A 3-pole |
| EXKO731813F0001 | Ex-power switch 630A 3-pole |
| EXKO731814A0001 | Ex-power switch 63A 4-pole |
| EXKO731814B0001 | Ex-power switch 125A 4-pole |
| EXKO731814C0001 | Ex-power switch 160A 4-pole |
| EXKO731814D0001 | Ex-power switch 250A 4-pole |
| EXKO731814E0001 | Ex-power switch 400A 4-pole |
| EXKO731814F0001 | Ex-power switch 630A 4-pole |