Scarica il documento () sui 20
Fusibili e portafusibili

Bussmann series high speed traction/rail fuses

I fusibili per trazione e per il settore ferroviario DC di Eaton's Bussmann serie sono stati specificatamente progettati per far fronte alle richieste sulle applicazioni di materiali rotabili e dell’infrastruttura ferroviaria.  Sono adatti per la protezione della potenza e distribuzione ausiliaria, dei fusibili per convertitori, dell’alimentazione elettrica principale- ,della strumentazione, del controllo, dell’illuminazione e dell’aria condizionata.
Rated current
2 to 1600 Amps
Rated voltage
Up to 4000 V d.c.
Operating class
aR, gG, gR

aR, gG and gR operating class available

Eaton’s Bussmann series high speed Traction fuses are available in gG, aR and gR class helping meet a wide range of application needs.

Third and heavy rail protection

Eaton's Bussmann series traction fuses protect heavy and third rail applications.
Eaton electrical application engineer

Dedicated team of fuse application engineers

Our team of specialist fuses field applications engineers will do its upmost to help you select the correct fuse for your application, ensuring your application is protected by the best fuse protection available.

Eaton Bussmann series traction fuses

Eaton's Bussmann series traction fuses are specifically designed to meet the demanding conditions of traction applications

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link