Ricerca risorse
Scarica il documento () sui 20
Componenti per condotti, coperchi e scatole di uscita

Condulet Mark 9 Conduit Outlet Bodies

Mark 9 copper-free aluminum conduit bodies, covers and gaskets from Eaton's Crouse-Hinds Division are used in conduit systems to act as pull outlets for conductors being installed, provide openings for making splices and taps in conductors, make 90 degree bends in conduit runs, and provide for access to conductors for maintenance and future system changes. 

Mark 9 bodies are offered in seven different shapes, and they provide more room for heavier conductors.

Flexibility
Available in 7 different shapes
Ease of installation
More room for heavier conductors
Reliability
Tapered threads protect conductors

Certifications and compliances

  • Suitable for use in Class I, Division 2 locations when installed per NEC Article 501.10(B)(4)
  • UL standard: UL514B
  • Fed. Spec.: W-C-586D
  • CSA standard: C22.2 No. 18
  • NEMA 3R raintight (when installed with cover and gasket)
  • UL50E dusttight Type 12

 

Design features

  • Mark 9 Condulet outlet bodies provide more room for heavier conductors
  • Many shapes and sizes are available for rigid threaded conduit
  • Conduit hubs have tapered threads and feature integral bushings for protection of wire insulation
  • Certified to UL50E (dusttight) when used with cover containing integral gasket
  • Self-retaining cover screws simplify installation

Standard materials

  • Outlet bodies – copper-free aluminum
  • Gasket – neoprene
  • Cover – aluminum
  • Cover screws – stainless steel
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link