Ricerca risorse
Scarica il documento () sui 20
Componenti per condotti, coperchi e scatole di uscita

Condulet Lighting Tee Conduit Outlet Bodies

Crouse-Hinds series Condulet lighting tees are engineered to make new or retrofit light pole installation safer and faster.

Available in Feraloy iron alloy or copper-free aluminum with 3/4" or 1" through feed hubs.

Engineered to make new or retrofit light pole installation safer and faster

1½” trade size vertical hub is designed to accept Crouse-Hinds series V-Spring telescoping light pole and other industry standard light poles.

Certifications and compliances

  • UL standard: UL514B
  • CSA standard: C22.2 No. 18
  • NEMA 3R raintight (when installed with 380G integral gasket cover)
  • UL50E dusttight Type 12

Design features

  • Easy access top entry allows the installer to make connections quickly
  • Safer to install with top entry access for wiring; no need to lean beyond handrail protection
  • 1-1/2” trade size vertical hub is designed to accept V-Spring and other industry standard light poles
  • Available in Feraloy iron or copper-free aluminum with 3/4” or 1” through feed hubs
  • Form 8 style to maximize internal volume
  • Accepts all 1” Form 8 covers (ordered separately)

Standard materials

  • Feraloy iron alloy, electrogalvanized with aluminum acrylic paint or copper-free aluminum with natural finish
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link