Ricerca risorse
Scarica il documento () sui 20
Pressacavi & serrafili

TMCX II Explosionproof Armored Barrier and Non-armored Barrier Gland

TMCX II explosionproof cable glands from Eaton's Crouse-Hinds Division are used to terminate armored barrier, non-armored barrier and TECK armored cable in hazardous locations.  Its unique design features, coupled with our fast curing Chico LiquidSeal compound, make the TMCX II the easiest and safest solution available.

Certifications and compliances

  • Class I, Division 1, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III
  • NEMA 4X – 1/2” to 4” (TMCX050 0 to TMCX400 2)
  • NEMA 6P – 1/2” to 1-1/4” (TMCX050 0 to TMCX125 1)
  • UL/cULus Listed - File No. E122485

Design features

  • Designed to minimize the opportunity for incorrect assembly
  • Simple selection process and field preparation aids to ensure the right gland is selected every time
  • Full coverage of all popular cables and hub sizes, ensuring a perfect seal in all instances
  • Use of nickel-plated brass and stainless steel to increase corrosion resistance and maintain integrity in the harshest environments
  • Chico LiquidSeal, an innovative liquid compound with fast gel and cure times, reduces waiting times
  • Complete with integral dam to facilitate liquid pour
  • Integral union design reduces the number of times the gland has to be assembled and disassembled during installation
  • Mating components have generous lead-ins to ensure that assembly is as trouble-free as possible, even with the heaviest cables
  • Use of neoprene seal allows use in temperatures from -40°C to +60°C
  • Metric size threads allow interfacing to European machinery
  • Cold Shrink kit is available for extra protection in aggressive environments

Standard materials

  • Aluminum (standard); 316 stainless steel and nickel-plated brass (optional)

Videos

    Drawings and design support

    Caratteristiche

    Evidenzia le differenze
    Mostra solo le differenze di prodotto
    Nascondi i risultati senza corrispondenze
    Scarica i link