Ricerca risorse
Scarica il documento () sui 20
Pressacavi & serrafili

TECK Armored Gland

TECK cable glands from Eaton's Crouse-Hinds Division are listed for use with TECK corrugated cable, or interlocked steel or aluminum cable.  TECK glands provide a means to terminate at junction boxes, control centers, panelboards and enclosures for motor control and electrical distribution equipment.

TECK cable glands form a Type 4, IP56 watertight seal around the cable and at enclosure entry, and they provide excellent cable pull-out protection exceeding CSA requirements.

Certifications and compliances

  • Class I
  • Class II, Groups E, F, G
  • Class III
  • CSA Listed – LR13046
  • CSA Type 4
  • IP56

Design features

  • Stainless steel copper-plated spring provides grounding continuity of cable armour (TECK cable only)
  • Watertight seal on outer sheath of cable
  • Integral o-ring seal on entry threads
  • Cold Shrink kit is available for extra protection in aggressive environments

Standard materials

  • Body – aluminum with neoprene seal (standard); steel and stainless steel (optional)
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link