Ricerca risorse
Scarica il documento () sui 20
Pressacavi & serrafili

CGBS and EBY Explosionproof Portable Cord Connectors

Crouse-Hinds series CGBS and EBY explosionproof portable cord connectors are for use with portable cords and types MV (unarmored), PLTC, SE (round), TC and UF cables.  They are installed to provide means for passing cord into an enclosure, through a bulkhead or into a rigid conduit in hazardous areas.

Certifications and compliances

CGBS cord connectors:

  • CSA certified Class I, Division 1, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III
  • CSA File No. LR13046

EBY cord connectors:

  • UL, cUL Listed Class I, Division 1, Groups B, C, D
  • Class II, Division 1, Groups, F, G – UL File No. E10279

Design features

  • CGBS connectors have body well for Chico A sealing compound
  • EBY connectors feature factory sealed conductors and seal on outer sheath of cable
  • EBY comes with three 12” long, #12 type SF-2 (150°C rating) stranded pigtails; two circuit wires and one identified grounding wire
  • Standard neoprene seal suitable for use in operating temperatures -25°C to 40°C
  • Available with NPT threads

Standard materials

  • Body – steel with zinc electroplate and chromate finish coat (CGBS); aluminum (EBY)
  • Gland nut – aluminum
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link