Ricerca risorse
Scarica il documento () sui 20
Pressacavi & serrafili

CEAG GHG Non-metallic Ex Cable Glands

For use with non-armored cable, Crouse-Hinds series CEAG Ex glands are installed to form a weatherproof seal on the outer sheath of the cable.

Certifications and compliances

Ex-e and Ex-i Glands:

ATEX Certificate No.: IMQ 24 ATEX 049X

  • II 2 G Ex eb IIC Gb / II 2 D Ex tb IIIC Db

IECEx Certificate No.: IECEx IMQ 24.0007X

  • II 2 G Ex eb IIC Gb / II 2 D Ex tb IIIC Db

Environmental ratings

  • IP66 / IP68


Ex-e reducing ring:

  • Sizes M16: PTB 99 ATEX 3101 X
  • Sizes M20-M63: PTB 99 ATEX 3128 X
  • Ex II 2 G Ex e II / Ex II 2 D Ex tD A21 IP66
  • IECEx PTB 05.0004X
  • IP66 / IP 68


Ex-e screw plugs:

  • Sizes M20-M50: PTB 99 ATEX 3130
  • Sizes M63: PTB 03 ATEX 1058
  • Ex II 2 G Ex e II / Ex II 2 D Ex tD A21 IP66
  • IECEx PTB 03.0000 (M20.M63)
  • IP66 / IP68

Design features

  • Large cable connection area
  • Trapezoid thread for secure hold

Standard materials

  • Gland – polyamide
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link