Ricerca risorse
Scarica il documento () sui 20
Sounders & horns

FHF UWE Weatherproof Signalling Bell

Eaton’s FHF UWE bell is an electronic signalling device for dry and damp rooms. Designed specifically for industrial applications where an extremely low power consumption is necessary.

The UWE housing is manufactured from a synthetic material with an ingress protection IP 40 and steel dome bell. The corrosion-resistant structure prevents damage and minimises the need of maintenance. With a compact design our UWE signalling bell can met your application requirements with small surface area.

Durable
Corrosion-resistant synthetic housing
Cost savings
Low power consumption
Compact design
Suits very limited space and easy installation

Design Features

  • Extremely low power consumption
  • Electronic bell system
  • Dome in signal colour red
  • Housing made of impact-resistant ABS
  • Volume approx. 96 dB(A)

Standard Materials

  • Housing: synthetic material, steel dome
Caratteristiche

Ordering Requirements UWE - EN

dsfh052-en-fhf-uwe-signalling-bell-config-options.png

Ordering Requirements UWE - DE

dsfh052-de-fhf-uwe-signalling-bell-config-options.png
Scarica i link