Ricerca risorse
Scarica il documento () sui 20
Sounders & horns

FHF SAM and SAM-LED Weatherproof Traffic Light

Eaton’s FHF SAM/SAM-LED range is an optical signalling light used to regulate traffic in danger zones in industrial areas. They're ideally suited to applications such as gateways, car parks or track systems as well as being used in filling systems and as machine status indicators.

Manufactured from UV-resistant plastic, the study structure provides protection and conforms with IP 54. SAM consists of a VAL 60-watt traffic signalling bulb whilst SAM-LED uses an energy-saving LED signalling bulb, which provides a longer efficient life cycle.

Robust
UV-resistant plastic housing
Variety
2 model option range
Efficient
LED technology option provides long-life cycle

Design Features

  • Protection class IP 54
  • SAM with 60 Watt VAL lamp
  • SAM-LED with energy saving LED modules

Standard Materials

  • Housing: UV-resistant plastic
Caratteristiche

Ordering Requirements SAM & SAM-LED - EN

dsfh091-en-fhf-sam-sam-led-config-options.png

Ordering Requirements SAM & SAM-LED - DE

dsfh091-de-fhf-sam-and-sam-led-config-options.png
Scarica i link