Ricerca risorse
Scarica il documento () sui 20
Sounders & horns

FHF Profi Lux Weatherproof Signal Light

Eaton’s FHF Profi Lux signal light range comprises a weatherproof steady and rotating beacon. Designed specifically for harsh conditions in industrial areas.

The range housing is manufactured from impact-resistant thermoplastic (ABS), a durable structure providing ultimate protection. The Profi Lux has a modular design which can be mounted onto a wall or stand. The range includes options for indoor and outdoor applications.

The beacon indicating light has a BA15D socket with integrated 15 W light build. The model confirms to ingress protection IP 54 and is available in 6 different cap colours to meet your specifications.

High ingress protection
Meets IP 65 to withdtand the harshest environments
Durable
Thermoplastic (ABS) housing
Modular design
Mounting options to suit different spaces

Design Features

  • Continuous operation
  • One design for wall mounting and indoor and outdoor stand mounting
  • Modular housing design
  • Ingress protection IP 54

Standard Materials

  • Housing: thermoplastic (ABS)
Caratteristiche

Ordering Requirements Profi Lux - EN

dsfh043-en-fhf-profi-lux-beacon-config-options.png

Ordering Requirements Profi Lux - DE

dsfh043-de-fhf-profi-lux-beacon-config-options.png
Scarica i link