Scarica il documento () sui 20
Air Dry Systems

Low pressure frost/dew point indicator

Our Air Dry  low pressure Frostpointer model 10310-9 frost point/dew point indicator detects and indicates the frost point or dew point of a gas sampled from a low-pressure air system from 85 to 150 psig.

The Frostpointer 10310-9 is housed in a rugged, portable unit carried to the test site and connected to a gas source by a sampling hose, which is supplied with the Frostpointer. To establish the frost point/dew point, the sample gas is cooled by an internal vortex cooling system. The resulting frost or dew is viewed through a unique, patented optical and oblique lighting system. The corresponding frost or dew point then appears on the digital meter on the front panel.

The Frostpointer 10310-9 provides complete control of both volume and cool-down rate of sample gas over the chilled mirror surface. It also can measure temperatures from one to three remote sources connected to terminals on the front panel. Simply use the selector switch to choose a terminal set and read the remote temperature on the digital meter.

Caratteristiche principali

  • Operating pressure range: sample gas 1 to 150 psig; coolant gas 80 to 150 psig
  • Frost point/dew point range: -70°F (-45.6°C) to 50°F (10°C) at an accuracy ±5°F (±2.78°C) over the temperature range
  • Cooling rate: -50°F/ -50°C within five minutes with minimum 80 psig sample utilizing the dependable vortex cooling system
  • Front panel digital readout with holding features
  • Electrical requirements: 115Vac, 60Hz
  • Carrying case: Coast-Guard approved, buyer-proof. Dimensions (inches): 13.5H x 10.6W x 11.5D; weight: 16 pounds
  • Applicable for U.S. Navy surface ships and submarines and metrology and industrial laboratories
  • Registered on the Qualified Parts List and NSN 6685-00-099-2458
  • Meets requirements of MIL-I-24144C (SH); shock tested per MIL-S-901; vibration tested per MIL-STD-167
Caratteristiche
eaton-low-pressure-frost-dew-point-indicator-10310-9.jpg