Scarica il documento () sui 20
Air Dry Systems

Instrument test gauge valve

Our Air Dry ADC® gauge valve is designed for use in 0-to-6,000-psi fluid systems. Removing the soft seat cap allows periodic calibration of the line gauge and sampling of fluid media without shutting down the pressurized system. With its proven swaging-free bonnet design, the retention prevents detachment normally caused by over torquing and abuse. No extra parts such as lockwires, pins and yokes are needed. Its built-in locking mechanism is permanently attached to the valve.

Caratteristiche principali

  • Meets latest military specification MIL-V-24578 and proposed future revisions
  • Operating pressure to 6,000 psig; proof pressure 9,000 psig
  • Maximum handle torque 50 inch pounds @ 6,000 psig
  • Stem is easily removed and may be replaced
  • Cap assembly is retained by a stainless-steel cable for permanent attachment and to prevent loss
  • Wetted valve parts can be supplied in Monel and standard stainless steel
  • Connecting tail pieces use O-ring face seals
  • Sealing is obtained with a metal seat and zero leakage at all pressure gauge snubbers can be connected directly to valve port without adaptors
  • U.S. Patent 4,519,580
  • Shock tested per MIL-S-901 and vibration tested to MIL-STD-167
Caratteristiche
eaton-instrument-test-gauge-valve-table-2page-1.png
eaton-instrument-test-gauge-valve-table-2-page_-2.png
Scarica i link