Scarica il documento () sui 20
Air Dry Systems

High pressure dehydrators

Eaton can provide Air Dry high pressure regenerative and non-regenerative dehydrators. The Air Dry NRS1036 series high-pressure dehydrator/purifier is a typical example of our reliable, high-quality, long-lasting lab equipment dryers. These units operate on air/gas pressure up to 6,000 psig and flows to 150 scfm, and their replaceable cartridge design simplifies maintenance and provides high air/gas purity. They can be equipped with highly sensitive cryostat monitoring systems with built-in alarms to warn of any minute contamination levels. Other options include an automatic pre-filter drain and a dew point monitoring system to indicate the degree of moisture content. Available for commercial and military specifications.