Scarica il documento () sui 20
Air Dry Systems

G40 series cartridges

Our Air Dry purifier cylinders and their associated cartridges represent an outstanding advancement in the removal of water, oil vapor and other contaminants, and they’re leak-proof and bypass-proof. High levels of purification are consistently maintained through a selection of one or more desiccants to suit your application. The outlet of the cartridge is fitted with dual O-ring seals that prevent leakage of contaminated gas into the high purification stream.

Caratteristiche principali

  • Drying and purifying by dehydration with desiccants: For removal of water, oil vapor and other contaminants from the air and from argon, gaseous nitrogen, helium, hydrogen and oxygen plus water removal from some liquids
  • Disposable cartridge desiccants are easily removable and replaceable: Eliminates filter loading with inclusion of new filters
  • Leak-proof desiccants: The dual O-ring seals prevent leakage of contaminated gas into the highly purified stream. Seals are pressurized only on one side to ensure any leaks will bypass to the atmosphere.
  • Multi-combinations of purifying desiccants: Various selection of desiccants to meet your special requirements, regardless of gas, inlet temperature, dew point required or gas to be separated (available in desiccant cartridge)
  • Temperature maximums: 235°F/ 112°C molecular sieve, 120°F/ 48°C activated aluminum, 85°F/ 29°C silica gel
  • Safety factor: 4-to -1 burst per ASME code
  • Cylinder construction: Choice of anodized aluminum, nickel plated, alloy carbon steel and stainless steel
  • Working pressures: Cylinders may be selected from zero to 16,000 psig
  • Desiccant cartridges are unlimited because their encasement in the cylinder means they’re independent of system pressure