Scarica il documento () sui 20
Aerospace valves

Thermal valves

Building on our poppet valve technology, Eaton’s thermal valves for heating and cooling applications minimize leakage rates over the valve’s long life. Valves are fully self-contained and can operate without outside signals or controls by using a thermal actuator that senses incoming fluid temperature and either opens or closes the valve. If tight operational control is required, Eaton can add a sensing line. Valves also can be controlled using an electrical signal and a solenoid valve.

Caratteristiche