Scarica il documento () sui 20
Fuel pumps

Hydraulic motor driven pumps

Eaton’s aerial refueling hydraulic-driven pumps optimize weight savings and power consumption to meet typical flow rates greater than 300 gpm and can be found in all major tanker platforms. Our pumps provide pressure and flow to wing pods, centerline hose and drogue systems and boom aerial refueling systems. Eaton’s pump includes a hydraulic motor and an integral flow controller and flow limiter, and its patented bearing lubrication system allows it to run dry without damaging the pump or creating an ignition hazard.

Flow rate
= 250 - 600 GPM
Pressure
= upto 140 PSID
Hydraulic Pump specific Flow Required
= 12 -60 GPM
Caratteristiche