Scarica il documento () sui 20
Aerospace quick disconnects and couplings

Self-sealing end fittings

Eaton’s self-sealing B-nut fittings provide sealing capability to limit fluid loss when hoses are disconnected from fluid connections.

Our self-sealing end fittings can be threaded onto a standard hose end interface, or as an integral end of the hose assembly. Also, they connect to standard threaded end fittings and do not require a specific configuration for the mating component.

Caratteristiche
Scarica i link

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

JXNMITechSupport@Eaton.com