Scarica il documento () sui 20
Fuel inerting

MXU multi-platform aircraft cargo pod

Eaton’s multi-platform MXU and next generation cargo travel pods are the most efficient use of center/wing stations and ensure maximum operational advantage to support exercises and deployment.

Caratteristiche principali

MXU Cargo/Travel Pod

  • All welded pod​
  • Forward and aft ogive​
  • Access door with quick-release fasteners​
  • 56 in length, flat metal floor​
  • Strap and/or netting tie down provisions for securing cargo

 

Next Generation Cargo Pod

  • Sixteen built-in cargo tie-down rings​
  • Room for more carry-on equipment and crew baggage​
  • Larger items in cargo area​
  • Two large sealed panel doors, removable, inboard and outboard
Caratteristiche

Specifications

Specifications

MXU Cargo/Travel Pod             

Next Generation Cargo Pod
Part number 402136-3 400850-3
NSN 1680-01-538-0545 1680-01-459-1268
Product status Active Active
Aircraft applicability A-10, F-15, F-16, AV-8 F-16
Capacity
300 lb 600 lb
Usable volume 4.75 cu ft 19 cu ft
Load factor (g)
5.0 G in symetric flight. 4.0 G in asymetrical loading 7.3 G
Structure
All welded aluminum All welded aluminum
Total length 129.6 in 153 in
Max diameter 18.6 in Elliptical 23.30 x 34.06 in
Empty weight 104 lb 320 lb
Interface MIL-STD-8591 MIL-STD-8591
Suspension lugs 14 in 30 in