Ulusoy URING is a gas insulated ring main unit for the secondary distribution networks. It can be supplied in various different configurations applicable for most switching applications in 24/36kV radial distribution networks. With its compact, and modular type combinations Ulusoy URING provides integrated solutions for most switching applications including secondary power distribution networks, solar and wind farm industry as well as commercial buildings, residential and related construction areas.
Advanced technology design and production
Increased operator safety
Flexible services and spare parts
| Rated voltage | 12kV | 24kV | 36kV | |
|---|---|---|---|---|
| Network frequency withstand voltage 1 min | kV | 28 | 70 | 70 |
| Clearance | kV | 32 | 125 | 80 |
| Lightning impulse withstand voltage (1,2/50 μs) | kV | 75 | 145 | 170 |
| Clearance | kV | 85 | 85 | 195 |
| Rated current | A | 630 | 630 | 630 |
| Rated short circuit withstand current | kA | 21kA/3 sec | 21kA/3 sec | 16kA/3 sec |
| Peak short circuit current | kA peak | 52,5 | 52,5 | 40 |
| Protection degree | Enclosure SF6 Tank |
IP3X IP68 |
IP3X IP68 |
IP3X IP68 |
| Rated voltage | 12kV | 24kV | 36kV | |
| Network frequency withstand voltage 1 min | kV | 28 | 50 | 70 |
| Clearance | kV | 32 | 60 | 80 |
| Lightning impulse withstand voltage (1,2/50 μs) | kV | 75 | 125 | 170 |
| Clearance | kV | 85 | 145 | 195 |
| Rated current | A | 630 | 200 | 630 |
| Rated short circuit withstand current | kA | 21kA/3 sec | 21kA/3 sec | 16kA/3 sec |
| Peak short circuit current | kA peak | 52,5 | 52,5 | 40 |
| Protection degree | Enclosure SF6 Tank |
IP3X IP68 |
IP3X IP68 |
IP3X IP68 |