Regards of all the preliminary protective measures you take, arc faults may still occur in electrical energy distribution systems. You therefore need to implement suitable measures to prevent the occurrence of these extremely serious events and the damage they may cause, for example by opting for ARCON®, Eaton's arc-fault protection system.
Arc-fault mitigation time in an assembly (tmtA) acc.to IEC/TS 63107:2020 sub-clause 10.101.4 ≤ 2 ms (typically 1.5 ms)
At the lowest threshold setting, ARCON® protects against arcs at a pick-up level of Iarc = 7.5 kA / Ue = 230 VAC acc.to IEC/TS 63107:2020 sub-clause 10.101.2
Nuisance tripping criterion has been verified acc.to IEC/TS 63107:2020 sub-clause 10.101.3 – verification by test that unintended operation will not occur up to Icc = 105 kA / Ue = 415 VAC respectively Icc = 75 kA / Ue = 690 VAC
Available with Eaton's low-voltage distribution systems up to 7100 A for commercial and industrial buildings - protecting personnel and equipment.
The third generation convinces with new features, improved user friendliness as well as a modular approach which enables tailor-made solutions for every customer.
The 3rd generation of ARCON® is still the fastest internal arc-fault mitigation system (IAMS) available on the market, which has been integrated and tested acc. to IEC/TS 63107:2020 in PSC assemblies.
Regardless of all the preliminary protective measures you take, arc faults may still occur in electrical energy distribution systems. You therefore need to implement suitable measures to prevent the occurrence of these extremely serious events and the damage they may cause, for example by opting for ARCON®.
Safety and risk in low-voltage electrical installations.
Your search  "" did not match any documents or products.