Descargar documento () de 20
  • Protect people and assets in hazardous areas with world-class electrical isolators

HAC LIFESTYLE Eaton 171372562   petrochemical plant

MTL Isolators 

Our range of industry-leading MTL isolators protects electrical signals in potentially flammable or other hazardous areas such as those found in processing, chemical, petrochemical, offshore, marine, and pharmaceutical applications.

These robust isolators have stringent ATEX & IECEx, UL, FM & FMc and marine certifications, so you can carry out necessary live maintenance while providing a safe work environment.

Excellent availability so you can improve uptime

Our isolators are available worldwide and fast. 

 

High quality and reliability for exceptional safety

Eaton intrinsically safe isolators utilise an innovative “One-Core” technology to ensure the highest quality and reliability, so you can be safe in the knowledge you are operating efficiently and to the highest safety levels.

Field-proven experience in the industry 

MTL isolators are designed and built with your needs in mind. We have over 40 years’ experience in hazardous process industries, so you can rely on our products to protect your plant and people.

MTL4500 range

The MTL4500 range of backplane-mounted intrinsic safety isolators are established as a leading IS system interface, offering industry-leading features and performance in a single package. 

crouse-hinds-mtl4500-backplane-mounted-isolator.jpg

Key features

  • Rapid install-and-release mechanism
  • High packing density
  • Single and multi-channel I/O modules
  • 3-port isolation with low power dissipation
  • Zone 0 Group I, IIC & IIIC outputs
  • Zone 2 mounting
  • T4 temperature classification
  • Certified for -20°C to +60°C

     

Suits applications such as:

  • Distributed Control Systems (DCS)
  • Emergency Shutdown Systems (ESD)
  • Fire and Gas Monitoring (F&G)

Customised backplanes can also be manufactured without the need for IS certification, so simplifying design and lowering costs.

spacer

MTL5500 range

The MTL5500 range of DIN-rail mounted intrinsic safety isolators provides a wide choice of functions with high reliability and accuracy.
crouse-hinds-mtl5500-dinrail-mounted-isolator.jpg

Key features

  • Slim, compact modular design
  • Rapid install-and-release mechanism
  • High packing density
  • Single and multi-channel I/O modules
  • 3-port isolation with low power dissipation
  • Zone 0 Group I, IIC & IIIC outputs
  • Zone 2 mounting
  • T4 temperature classification
  • Certified for -20°C to +60°C

     

Ideal for a wide variety of interface tasks for process instrumentation and applications including:

  • Single instrument loops
  • Various combinations and enclosures
  • Fully equipped cabinets 
spacer

MTL7700 range

The MTL7700 DIN-rail mounted safety barriers range is renowned as the worldwide standard for safety barriers.
crouse-hinds-mtl7700-dinrail-mounted-barrier.jpg

Key features

  • Quick and easy installation
  • Reliable IS earth connection
  • Certified for -20°C to +60°C

     

Removable terminals provide a loop disconnect by simply unplugging the terminals from the side of the module. The barriers clamp simply and securely onto standard T-section DIN-rail. 
spacer

Isolators – an integral component in signal marshalling

Learn more about our revolutionary complete smart marshalling solution – the MTL SUM5 – and how you can save time, space and costs across your project. SUM5 combines five functions in one modular design, reducing the number of components by 65% compared to a standard solution.