Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

851 hermetic series Mil-C-26482 series I - VG95328 - HE301

Our 851 hermetic receptacle connectors feature steel housing and bayonet coupling interface to enable fast mating. Their steel housing can be cadmium-plated or nickel-plated to withstand harsh environments. Based on glass-sealing technology, the 851 hermetic connector is 30% more compact than a traditional connector.

Características Principales

  • Extreme low leak rate 
  • Quick mating 
  • Customizable to any need 
  • Compliant with MIL-C-26482 series I standard,  VG95328 and HE301 
  • Compact 
  • Operating temperature range: -55°C to +125°C / -67°F to 257°F
  • Hermeticity: 10-7 atm.cm3/s under helium

Advanced plating for ground military applications

Eaton´s tin zinc plating expands our RoHS and REACH portfolio to include connectors that are free from cadmium and hexavelent chromium.
Descargar enlaces