Descargar documento () de 20
Cooling systems

Microclimate cooling system

Eaton's microclimate cooling systems offer a compact and lightweight cooling system that maintains the soldier's core body temperature in extreme environments. In the air or on the ground, our microclimate cooling units (MCUs) help prevent heat stress and set the standard for performance by withstanding higher temperatures than other units. These personal cooling systems are designed and qualified for the US Army Air Warrior program and have been shown to increase safe mission duration by more than 350 percent for helicopter crews operating in high ambient temperature conditions. Eaton cooling systems decrease the probability of thermal stress and heat stroke while increasing comfort, safety, and endurance.