Descargar documento () de 20
Industrial connectors, backshells and contacts

HAUTL series

HAUTL overmolding cable assemblies are suited to withstand harsh environments for applications including outdoor and indoor lighting, solar power, instrumentation and measurement, and other industrial applications.

Características Principales

  • Power cord rated at 16A, 500V
  • Waterproof IP68/69K
  • UV resistant, long lasting solution
  • Blind mateable
Descargar enlaces