Lae dokument alla () … 20
We make what matters work*

Engine valves

Eaton is the leading global supplier of engine valves, supplying nearly all vehicle and engine manufacturers worldwide.

Solutions such as hollow valve manufacturing, seat welding, salt bath nitriding, and continuous materials and coatings development overcome the issues of increased temperatures, combustion pressures, corrosion and seat wear.

For more than 95 years, Eaton has been designing and developing engine valve technologies for manufacturers that require high quality valves for gasoline, diesel and alternative fuel engines.

High performance designs and materials

eaton-hhv-hollow-head-valve-cutaway.jpg
Eaton hollow head valves

Eaton differentiates itself by using innovative technology to produce engine valves.

Engine downsizing coupled with increased power density requires valves with higher strength and temperature resistance. This challenge can be addressed with high performance materials, special seat and stem coatings, lightweight and hollow valves, which enable internal cooling.

Eaton hollow valves ensure engine knocking reduction enabling fuel economy, catalitic converter efficiency and specific power increase

Improved wear resistance

  • Martensitic, Austenitic and Ni-base alloys ensure proper temperature/oxidation resistance for specific applications
  • CrutoniteTM  base material enables seat wear resistance without the need for facing
  • Iron, nickel and cobalt base seat facing materials improve wear resistance high temperature, dry fuel condition and severe performance applications
  • Stem coatings enable appropriate valve stem wear resistance
  • Thermal barrier coatings minimize gas enthalpy loss
  • PVD coatings improve gas flow and reduce carbon deposits

Proven reliability for increased power

  • Lightweight solutions for intake valves
  • Hollow sodium-cooled exhaust valves reduce mass and increase reliability on downsized engines with high specific power    
  • Hollow head valves enable further mass decrease and improve engine knock tendency to increase engine efficiency (fuel consumption and performance) 

What is Crutonite?

Crutonite (EMS 200) is Eaton's Automotive News PACE Award-winning, proprietary high-temperature exhaust valve alloy with reduced nickel content.It can be used on intake or exhaust valves.

Key features and benefits:

  • Mechanical and physical properties better than conventional iron-based austenitic stainless steel alloys and comparable to nickel-based superalloys
  • Better seat wear resistance than conventional alloys without adding seat facing
  • Same acid corrosion resistance at lower cost than nickel-based superalloys for EGR-type diesel engines
  • Up to 40% lower nickel content compared to nickel-based superalloys
  • Lower nickel content reduces impact of market price fluctuation

Challenges of H2 ICE Engines

Hydrogen internal combustion engines (H2 ICE) face several challenges compared to diesel engines. These include higher combustion chamber temperatures, which make them susceptible to surface auto-ignition or knocking. Additionally, material embrittlement and wear occur due to the high-pressure and high-temperature environment of hydrogen combustion.

Solutions: Crutonite and Hollow Valve Design

To address these challenges, Eaton has developed proprietary material and innovative designs:

  • Crutonite: Eaton's proprietary material, Crutonite, offers a potential solution to the issues faced by H2 ICE engines. This material is designed to withstand the harsh conditions of hydrogen combustion, reducing the risk of material embrittlement and wear.

  • Next Generation Hollow Valve Design: Eaton has also introduced an innovative version of its hollow valve, specifically designed for commercial vehicles and hydrogen-powered applications. This next-generation design delivers lower temperatures across the valve (up to 100°C reduction on the combustion face compared to a solid valve of similar material and geometry), reducing the risk of engine knock and allowing the valve to be produced with more cost-effective materials.

eaton-next-gen-hollow-valve-h2-ICE

Learn more about our valve and valvetrain manufacturing capabilities by watching this video

Eaton is a leading global supplier of engine valves. Our facilities utilize state-of-the-art and proprietary technology to manufacture a range of products for the automotive, commercial vehicle, off-highway, agriculture, and motorcycle markets.

Tehnilised andmed

Specifications

Stem diameter 4-16 millimeters
Stem length up to 400 millimeters
Seat angle 20-45 degree
Typology / Features Martensitic alloys, Austenitic alloys, Super alloys
Monometallic and bimetallic
Hollow head valve with sodium for cooling
Hollow valves with or without sodium for cooling
Tube to Solid (TTS) friction welded
Top of Head (TOH) plug laser welded
Seat hardened and tip hardened
Seat hard faced valves by Plasma Transfer Arc (PTA) or Laser Cladding (LC) processes
Single and multigrooves keepers interface
 
Coatings Chrome plated
Nitrided
PVD coated
Ceramic coated
eaton-valves-portfolio.jpg
Laadi lingid alla

Eaton´s next generation engine valves

Eaton´s portfolio includes solid valves, sodium cooled hollow stem valves and an innovative sodium cooled hollow head valves to meet internal combustion engine applications requirements. Sodium cooled hollow stem valves are required to meet reliability targets of modern turbo gasoline applications. Eaton´s hollow head valve is an innovative sodium cooled hollow head valve aimed to improve the combustion efficiency of high-performance gasoline engines in passenger cars. See Eaton´s technology that can help OEMs to achieve up to 13% of 2025 CO2 reduction target.