Download document () of 20
Pushbuttons & stacklights

RMQ compact solution compact pilot devices

Increase your competitive edge, by designing more compact and reliable machines with Eaton's Moeller series RMQ compact solution command and indication devices. Due to their very high degree of protection (IP65) at the back, they can be flexibly and directly integrated into the machine body. Their error-free, space-saving, plug and play installation saves development costs and installation time. Cables, connectors and housings are already integrated and permanently installed in these all-in-one devices.

Protection class
IP65 (back)
Installation
Preconfigured cable ends
Assembly
Fast & easy

Core features

  • Degree of protection at the front up to IP69K, at the back IP65
  • Pre-configured cable connection with M12 or open-ended cable (pigtail solution) 
  • Cable lengths of 20 cm, 50 cm, 1 m and 3.5 m
  • 22 mm or 30 mm mounting hole diameter, applies also to flat design
  • Front elements: Pushbuttons, illuminated pushbuttons, indicator lights and emergency-stop buttons
  • Direct connection to field bus systems such as AS-i or SmartWire-DTTM

A compact solution. Sturdy components.

The RMQ compact solution devices meet the requirements of harsh industrial environments. Thanks to their high degree of protection both at the front and the back, they can be installed directly inside the machine room. The special enclosure prevents the ingress of dust, water, cleaning agents and other fine particles.

The compact emergency-stop solution for harsh environments

The emergency-stop buttons of the RMQ compact solution family are the ideal solution wherever remote emergency-stop functions are required. Thanks to their high degree of protection both at the front and the back, the emergency-stop buttons can be installed inside the machine room, e.g., next to wood working machines or machine tools that are sensitive to fine dust particles or liquids.

Proven quality & innovative Design

Due to Eaton’s modular system, the dimensions, materials and colors of the front elements can be adapted to your specific application. RMQ compact solution is available in mounting diameter 22 mm and 30mm.

Rapid detection of machine states, thanks to the many different color options of the MCI Multicolor Light Indicator

The RMQ compact solution version of MCI enables the visualization of different machine states using up to 5 colors and 2 different flash settings. Where several devices were previously required, a single multicolor LED element can now display all the required signals.

Easy configuration. Flexible inscription.

The configurator will help you select and combine the various pilot devices of the RMQ family. Thanks to the integrated label editor, it is possible to individually adapt the RMQ pilot devices flexibly, quickly, and at low cost. The label editor supports the creation of customer- and project-specific inscriptions.

The human-machine interface of tomorrow

The next generation of machine operators expects a human-machine interface that meets the standards they are used to finding on their personal mobile devices in their private lives. In the work environment, new smart devices are appearing in more areas than just management and distribution.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

RMQ compact solution pilot devices

More than meets the eye

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close