Download document () of 20
Automation software

easySoft software

With easySoft, programming the devices of the ‘easy’ product range is quick and user-friendly. The available functions can be easily integrated into circuit diagrams, so that they can be used as control programs. easySoft provides users with a choice of four programming languages (EDP, LD, FBD, ST), which significantly reduces the need for training. Circuit diagrams can first be tested in simulation mode and then documented later. The option to choose from various function blocks, such as data loggers and alarms, makes programming even more efficient. Projects are protected against unauthorized access by means of multi-level passwords. 

From easySoft V8.10, the custom visualization via Remote Touch Display Advanced is supported on the easyE4 base device. This allows easySoft with its integrated visualization editor to create powerful visualizations for the RTD Advanced. This means you do not need any additional software!

The perfect programming platform:
4 programming languages (EDP, LD, FBD, ST)
Comprehensive function blocks:
Interrupt, data logger, alarm function block
High flexibility:
Modbus TCP client and server function

Core features

  • Four programming languages: The ‘easy’ programming language (easy device programming, EDP), ladder diagram (LD), function block diagram (FBD), structured text (ST)
  • Interrupt function blocks
  • New function blocks in version 7: data logger (DL), alarm function block (AL), weekly timer (WT), yearly timer (YT)
  • User function blocks can be individually assembled
  • Oscilloscope function (available in online and offline mode)
  • SWD-Assist functions integrated in easySoft as of version 7.30
  • Automatic conversion of easy500/700/800 projects for use on easyE4 devices

easySoft 7 - the programming tool that speaks your language

easySoft V7 all four programming languages screenshots
The version 7 of easySoft offers you the choice of four different programming languages. With our proven EDP (easy device programming) language, you can create and modify programs exactly as you’re used to from previous devices of the successful ‘easy’ family. With the ladder diagram (LD), you can create programs based on circuit diagram logic. The function block diagram (FBD) meanwhile provides a quick overview of the various functions. And structured text (ST) is available for seasoned automation professionals. The four programming languages allow beginners as well as advanced programmers to program circuit diagrams in their language of choice.

Individual composition of user function blocks

easysoft V7 User function block
In easySoft it is possible to use the user function blocks for recurring tasks. This saves time when creating future easySoft projects. The individual modules can be versioned and protected with a password. It is also possible to export user modules that have been created.  

Online and offline verification of switching operations

eaton-oscilloscope-red-lines-2400x2400.jpg
The integrated oscilloscope function in easySoft is used to graphically display the selected values. This function can either be used offline in simulation mode or during operation. This makes it possible to directly identify and correct errors in the circuit diagram. 

Try easySoft free of charge

A non-licensed version of easySoft with extensive functionality is available for download free of charge. This version allows users to try out the software's many features and to experience how easy it is to create a project. Activating all software functions requires the purchase of a license. With easySoft 7, existing programs that were created for the easy series 500/700/800 can simply be converted. The license can be ordered under the article name EASYSOFT-SWLIC.

One tool for the configuration of the entire system

SmartWire-DT logo
The same programming software that is used for the easy devices - easySoft V7.3 - can be used to configure the SmartWire-DT stations or the network. For this purpose, the functions of the SWD-Assist have been integrated into the latest version of easySoft. This means that you do not need any additional software! All SmartWire-DT components are included in the device catalog. This means that complete SmartWire-DT networks can be easily configured via the software using "drag & drop". The assignment of operands to the respective network stations is also simple and time-saving.
easysoft V8 SWD-Assist function Screenshot

Support of the Modbus TCP client function

Modbus logo
From easySoft V7.3 the intuitive programming software supports Modbus TCP client function within the easyE4 base device. This enables the integration of many automation components of different levels.

Flexible designs

The easySoft programming interface is designed to be user-friendly and facilitates the creation of customized display texts, background colors and starter images. It is thus possible, for example, to display your company logo when the easy4 base device starts up.

easySoft Tutorials

Helpful videos explaining all features of the software

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close