Knowledge Search
Download document () of 20
Discontinued
Power distribution units for IT equipment

Eaton Metered Outlet rack PDU

The Metered Outlet rack PDUs have reached end-of-life (EOL) status. To find a suitable replacement product, please visit the HD PDU configurator.  

Metered Outlet rack PDUs allow you to measure power consumption at the outlet level, gain Level 3 power usage effectiveness (PUE), and to perform accurate department and customer billing. The Eaton 0U Metered Outlet models are the perfect solution for anyone requiring the benefits of outlet level monitoring without needing to control individual outlets. Metered Outlet rackmount PDUs also enable you to monitor and measure critical power quality factors, such as voltage, current and power consumption.

Take a look at the Eaton Metered Outlet Rack PDU

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Avoid costly downtime

Remove hot-swappable meter without power disruption to IT equipment.

Easily organize demand

Color-coded outlet sections match circuit breakers for easy identification, preventing unbalanced demand loading.

Reduce network costs

Connect up to eight PDUs using the same IP address.

Prevent accidental disconnects

Easily secure plugs with outlet grips

Accurately measure power usage

Identify exact power consumption with ±1% accuracy.

Improve your data center efficiency with metered rack PDUs

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.
Specifications

The The Metered Outlet rack PDUs have reached end-of-life (EOL) status.  To find a suitable replacement product, please visit the HD PDU configurator. 

Configure your own HD rack PDU

Build your PDU—and its unique SKU—on the screen as you select your configuration options.

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.

Download Links
X
Download Close

Learn more about the technology platform in Eaton's ePDU G3 platform