Knowledge Search
Download document () of 20
Power distribution units for IT equipment

Eaton ATS rack PDU

The Eaton automatic transfer switch (ATS) PDU enables you to remotely monitor alerts with compatible Eaton Gigabit Network cards, provide redundant power and keep key mission-critical applications running. Generally used to provide power redundancy to equipment with a single power supply, the Eaton ATS PDU automatically transfers power between sources with no interruption if the primary source fails or requires maintenance to eliminate equipment downtime

End-of-life notification for select Eaton rack ATS models

Reduce cooling costs

Eaton’s rack PDUs can withstand operating temperature of up to 140°F (60°C)

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Find the right rack PDU for your IT needs

Specifications

Find the right rack PDU for your IT needs

Download Links
X
Download Close