| Event | Size and Details | 
| Split Mu Basalt Tile | 15' x 100' (1,500 sq. ft.) | 
| Concrete Stopping Lane | 24' x 500' (12,000 sq. ft.) | 
| Asphalt Surface: South End | N/A | 
| Asphalt Surface: North End | N/A | 
| Event | Size and Details | 
| Upper Skid Pad (Jennite) | 275' x 530' (145,575 sq. ft.) | 
| Curb Recovery | 200' x 6" cement curb | 
| 12' wide drop down lane | |
| 24' wide upper lane | 
| Event | Size and Details | 
| Washboard | 12' x 100' concrete lane | 
| Jounce ditches | 12' x 260' concrete lane | 
| Water Intrusion Pit | 12' x 75' x 4' | 
| Varying Resonance Grooves | 12' x 365' concrete lane | 
| Event | Size and Details | 
| Outdoor Spin Pit | N/A | 
| Spin Barn | 6' x 30' split mu concreate/stainless steel | 
| Event | Size and Details | 
| Concrete Pad 1 | 12' x 65' | 
| Concrete Pad 2 | 12' x 65' | 
| Concrete Pad 3 | 12' x 65' | 
| Cross Ditch (GM Spec) | N/A | 
| 37% V-Ditch | N/A | 
| 3/5/10% Grade | 15' x 63' | 
| 15% Grade | 15' x 63' | 
| 60% Grade | N/A | 
| 20% Grade | 45’ wide at bottom / 14’ wide at top | 
| 33’ flat apron / 110’ actual grade | 
| Event | Size and Details | 
| Paved Oval track | 2 lane asphalt (1.6 mile) | 
| Gravel Rally Course | Gravel (1.5 mile) | 
| Event | Size and Details | 
| 15% Grade | 300' x 21' grooved concrete | 
| 8% Grade | 500' x 21' grooved concrete | 
| Event | Size and Details | 
| Pond Route | N/A | 
| Swamp Run | N/A | 
| Boulder Course | N/A | 
| Water Crossing | N/A | 
| 20% Gravel | N/A | 
| 5/10/15/20/25/30% Wagon Wheel | N/A | 
| 60% Grades | N/A | 
| Fence road | N/A | 
| Double Whammy | N/A | 
| Rock Road | N/A | 
| Stair Climb | N/A | 
| Split Mu Pad | N/A | 
| Pea Gravel Lane | N/A | 
| Sand Pit (CMV) | N/A | 
| Sand Pit (Auto) | N/A | 
| Twist Ditch | N/A | 
| Woods route | Two track | 
| Rock climb/twist ditch run | N/A | 
| 30% grade exit | N/A | 
Contact us to discuss how we can partner to meet your testing needs.