Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

93T15KMBSB

Eaton 93T UPS, Tower Online UPS, 15 kVA, 3 phase in/3 phase out, unity power factor, Internal Maintenance Bypass Switch, space for Internal Batteries

Spécifications générales

Product Name
Eaton 93T UPS
Catalog Number
93T15KMBSB
EAN
6430070724065
Product Length/Depth
740 mm
Product Height
1328 mm
Product Width
380 mm
Product Weight
132 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards

Caractéristiques du produit

Audible alarms
Yes
Auto shutdown function
Yes
Internal battery included
No, kits available
User replacable batteries
No
Battery charger type
ABM technology
External battery connection
Hardwired
Color
Black
Communication
Free standing model
Construction type
Free standing model
Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS
Number of communication slots
2
Feed type
AC
Form factor
Tower
Hot-swappable power modules
No
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Overall efficiency
96 %
Package contents
  • UPS
  • User manual
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Snmp
No
Start-on-battery
Yes
Topology
Online
Type Of Interface
Other
Internal maintenance bypass
Yes
User Interface (Hmi)
Touchscreen
kVA rating
15 kVA
Wattage
15 kW
Application
Data center/ facility/IT
Output effective power
15000 W
Transition time for full load
0 s
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
2 %
Integrated functionality
Network Mangement
Communication interface
USB
RS232
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Output apparent power
15000 VA
Primary frequency - max
60 Hz
Primary frequency - min
50 Hz
Runtime at half load
0 min
Runtime at full load
0
Mounting Method
Tower
Power consumption
296

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.