As Crouse-Hinds series MTL products become obsolete, Eaton offers as many options for a replacement product as possible. This information can be found by searching for the obsolete product by part number listing below.
Disclaimer: Every effort has been made to ensure the accuracy of this information. Eaton recommends verification of the information necessary to make the appropriate product selection and the safety calculation for a given application.
Information in this cross reference is subject to change without prior notice.
Please select the product group from the listing below:
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL101 | No equivalent | Low voltage AC or DC systems |
| MTL102 | No equivalent | Low voltage AC or DC systems |
| MTL103 | No equivalent | Low voltage AC or DC systems |
| MTL105 | MTL7755AC | Convert to DIN-rail mount |
| MTL110 | MTL7710+ | Convert to DIN-rail mount, +ve only |
| MTL115 | MTL7715+ | Convert to DIN-rail mount, +ve only |
| MTL122 | MTL7722+ | Convert to DIN-rail mount, +ve only |
| MTL128 | MTL7728+/-/AC | Convert to DIN-rail mount, check polarity |
| MTL129 | No equivalent | — |
| MTL151 | No equivalent | For THC with moving coil instruments |
| MTL152 | No equivalent | For THC with moving coil instruments |
| MTL155 | MTL7755AC | Convert to DIN-rail mount |
| MTL156 | MTL7755AC | Convert to DIN-rail mount, check working voltage |
| MTL160 | MTL7760AC | Convert to DIN-rail mount, check working voltage |
| MTL161 | MTL7761AC | Convert to DIN-rail mount, check working voltage |
| MTL164 | MTL7764AC | Convert to DIN-rail mount, no -ve version, check working voltage |
| MTL165 | MTL7765AC | Convert to DIN-rail mount |
| MTL166 | MTL7766AC | Convert to DIN-rail mount |
| MTL172 | — | Contact us |
| MTL178 | MTL7778AC | Convert to DIN-rail mount |
| MTL179 | MTL7779+ | Convert to DIN-rail mount, no -ve version |
| MTL186 | — | Contact us |
| MTL187 | MTL7787+ | Convert to DIN-rail mount |
| MTL188 | MTL7788+ | Convert to DIN-rail mount |
| MTL188R | MTL7788R+ | Convert to DIN-rail mount |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL611 | No equivalent | Psion based and Psion stopped making it |
| MTL611B | No equivalent | Psion based and Psion stopped making it |
| MTL633 | MTL661/662 | Depends on mounting arrangement; MTL661 surface or pipe; MTL665 panel |
| MTL633B | MTL661/662 | Non-ATEX; depends on mounting arrangement; MTL661 surface or pipe. MTL665 panel |
| MTL634 | MTL661/662 | Non-ATEX; depends on mounting arrangement; MTL661 surface or pipe. MTL665 panel |
| MTL636 | No equivalent | Depends on application |
| MTL637 | No equivalent | — |
| MTL642 | MTL646/647 | Depends on mounting required |
| MTL643 | MTL647 | Field replacement units have the same or more functionality, but are of different physical shape |
| MTL644 | MTL646 | Panel |
| MTL650 series | No equivalent | — |
| MTL670 series | No equivalent | — |
| MTL681B | MTL661 | Original units non-ATEX |
| MTL682B | MTL661 | Original units non-ATEX |
| MTL683B | MTL665 | Original units non-ATEX |
| MTL684B | MTL665 | Original units non-ATEX |
| MTL686 | MTL661 | Original units non-ATEX |
| MTL688 | MTL665 | Original units non-ATEX |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL7000 | MTL7700 range | Refer to Baseefa compatibility cross reference SCI946 |
| MTL702+ | MTL706+ | MTL702+ not fully CE compliant; MTL706+ is the functional equivalent, but has a different safety description |
| MTL706+ | MTL7706+ | — |
| MTL707+ | MTL7707+ | — |
| MTL707P+ | MTL7707P+ | — |
| MTL708+ | — | Contact us |
| MTL710- | — | Contact us |
| MTL710+ | MTL7710+ | — |
| MTL710AC | — | Contact us |
| MTL710P- | — | Contact us |
| MTL710P+ | — | Contact us |
| MTL715- | — | Contact us |
| MTL715+ | MTL7715+ | — |
| MTL715P+ | MTL7715P+ | — |
| MTL722 - | — | Contact us |
| MTL722+ | MTL7722+ | — |
| MTL722P+ | — | Contact us |
| MTL728- | MTL7728- | — |
| MTL728+ | MTL7728+ | Convert to DIN-rail mount |
| MTL728AC | MTL7728AC | — |
| MTL728P+ | MTL7728P+ | — |
| MTL729P+ | MTL7729P+ | — |
| MTL751AC | — | Contact us |
| MTL755AC | MTL7755AC | — |
| MTL758- | MTL7758 - | — |
| MTL758+ | MTL7758+ | — |
| MTL760AC | MTL7760AC | — |
| MTL761AC | MTL7761AC | — |
| MTL761PAC | MTL7761PAC | — |
| MTL764- | — | Contact us |
| MTL764+ | MTL7764+ | — |
| MTL764AC | MTL7764AC | — |
| MTL765AC | MTL7765AC | — |
| MTL766AC | MTL7766AC | — |
| MTL766PAC | MTL7766PAC | — |
| MTL767- | — | Contact us |
| MTL767+ | MTL7767+ | — |
| MTL768- | — | Contact us |
| MTL768+ | — | Contact us |
| MTL772AC | — | Contact us |
| MTL778AC | MTL7778AC | — |
| MTL779- | — | Contact us |
| MTL779+ | MTL7779+ | — |
| MTL786+ | MTL7789+ | — |
| MTL787- | MTL7787- | — |
| MTL787+ | MTL7787+ | — |
| MTL787S+ | MTL7787+ | — |
| MTL787SP+ | MTL7787P+ | — |
| MTL788- | — | Contact us |
| MTL788+ | MTL7788+ | — |
| MTL788R- | — | Contact us |
| MTL788R+ | MTL7788R+ | — |
| MTL791 | — | Contact us |
| MTL796- | MTL7796- | — |
| MTL796+ | MTL7796+ | — |
| MTL799 | MTL7799 | — |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL831B Transmitter/MTL3052 Isolator/MTL838B Receiver | MTL831C Transmitter/MTL5553 Isolator/MTL838C Receiver | This is a system for system replacement offer not unit for unit. This means in case of replacing the MTL830B with the new solution, the entire system consisting of transmitter + isolator + receiver will have to be replaced along with the PC configuration software. Replacing only the transmitter or only the receiver or only the isolator will not work as these two generations of products use different physical layer technology. Contact MTL Technical Support for further details. |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL951 | CEAG eXLink connector | CEAG eXlink Hazardous Area Hot Swap Connectors |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL2210B-120V | MTL5511 + MPA5500 | MTL5511 does not have stop/start feature of the MTL2210B and only has one contact output. Use MTL5510B for start/stop, but check the load voltage and current requirements against the MTL5510B specification. An interposing relay may be required for some applications. |
| MTL2210B-240V | MTL5511 + MPA5500 | MTL5511 does not have stop/start feature of the MTL2210B and only has one contact output. Use MTL5510B for start/stop, but check the load voltage and current requirements against the MTL5510B specification. An interposing relay may be required for some applications. |
| MTL2210B-24DC | MTL5511 | MTL5511 does not have stop/start feature of the MTL2210B and only has one contact output. Use MTL5510B for start/stop, but check the load voltage and current requirements against the MTL5510B specification. An interposing relay may be required for some applications. |
| MTL2211-120V | MTL5516C + MPA5500 | — |
| MTL2211-240V | MTL5516C + MPA5500 | — |
| MTL2211-24DC | MTL5516C | — |
| MTL2212-120V | MTL5516C + MPA5500; two required | The MTL2212 was a 3-channel DI unit; the MMTL5516C+MPA5500 is a 2-channel unit |
| MTL2212-240V | MTL5516C + MPA5500; two required | The MTL2212 was a 3-channel DI unit; the MTL5516C+MPA5500 is a 2-channel unit |
| MTL2212-24DC | MTL5516C; two required | The MTL2212 was a 3-channel DI unit; the MTL5516C is a 2-channel unit |
| MTL2213-120V | MTL5516C + MPA5500; two required | The MTL2213 was a 3-channel DI unit; the MTL5516C+MPA5500 is a 2-channel unit |
| MTL2213-240V | MTL5516C + MPA5500; two required | The MTL2213 was a 3-channel DI unit; the MTL5516C+MPA5500 is a 2-channel unit |
| MTL2213-24DC | MTL5516C; two required | The MTL2213 was a 3-channel DI unit; the MTL5516C is a 2-channel unit |
| MTL2215-120V | MTL5526 + MPA5500 | — |
| MTL2215-240V | MTL5526 + MPA5500 | — |
| MTL2215-24DC | MTL5526 | — |
| MTL2220-120V | No equivalent | — |
| MTL2220-240V | No equivalent | — |
| MTL2220-24DC | No equivalent | — |
| MTL2241-120V | MTL5525 + MPA5500 | Could also use the MTL5521 or MTL5524 (depends on safety description plus MPA5500) |
| MTL2241-240V | MTL5525 + MPA5500 | Could also use the MTL5521 or MTL5524 (depends on safety description plus MPA5500) |
| MTL2241-24DC | MTL5525 | Could also use the MTL5521 or MTL5524 (depends on safety description of field equipment) |
| MTL2242-120V | No equivalent | Only option would be to use a single channel unit (MTL5524 plus MPA5500) |
| MTL2242-240V | No equivalent | Only option would be to use a single channel unit (MTL5524 plus MPA5500) |
| MTL2242-24DC | No equivalent | Only option would be to use a single channel unit (MTL5524) |
| MTL2313A-120V | MTL5314 + PSG60E24RM | The MTL5314 has two trip points as standard, not one as the MTL2313A |
| MTL2313A-240V | MTL5314 + PSG60E24RM | The MTL5314 has two trip points as standard, not one as the MTL2313A |
| MTL2313A-24DC | MTL5314 | The MTL5314 has two trip points as standard, not one as the MTL2313A |
| MTL2313B-120V | MTL5314 + PSG60E24RM | — |
| MTL2313B-240V | MTL5314 + PSG60E24RM | — |
| MTL2313B-24DC | MTL5314 | — |
| MTL2314A-120V | MTL5575 + MTL5314 + PSG60E24RM | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2314A-240V | MTL5575 + MTL5314 + PSG60E24RM | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2314A-24DC | MTL5575 + MTL5314 | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2314B-120V | MTL5575 + MTL5314 + PSG60E24RM | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2314B-240V | MTL5575 + MTL5314 + PSG60E24RM | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2314B-24DC | MTL5575 + MTL5314 | THC trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315A-120V | MTL5575 + MTL5314 + PSG60E24RM | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315A-240V | MTL5575 + MTL5314 + PSG60E24RM | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315A-24DC | MTL5575 + MTL5314 | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315B-120V | MTL5575 + MTL5314 + PSG60E24RM | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315B-240V | MTL5575 + MTL5314 + PSG60E24RM | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2315B-24DC | MTL5575 + MTL5314 | RTD trip amplifier. Note MTL5575 to be ranged by customer. |
| MTL2316-120V | No equivalent | Earth bonding monitor |
| MTL2316-240V | No equivalent | Earth bonding monitor |
| MTL2316-24DC | No equivalent | Earth bonding monitor |
| MTL2441B-120V | MTL5541 + MPA5500 | MTL5541 will handle HART comms as well |
| MTL2441B-240V | MTL5541 + MPA5500 | MTL5541 will handle HART comms as well |
| MTL2442B-120V | MTL5546Y + MPA5500 | MTL5546 will handle HART comms as well |
| MTL2442B-240V | MTL5546Y + MPA5500 | MTL5546 will handle HART comms as well |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL3011 | MTL5511 | — |
| MTL3012 | MTL5513 | Note the MTL5513 is a 2-channel device |
| MTL3013 | MTL5516C | — |
| MTL3014 | MTL5514D | — |
| MTL3021 | MTL5525 | — |
| MTL3022 | MTL5522 | MTL3022 has 75mA max. output; the MTL5522 has 70mA max. output |
| MTL3041 | MTL5541 | — |
| MTL3042 | No equivalent | May be able to use the MTL5546, but this needs 24 VDC supply |
| MTL3043 | MTL5561 | Note the MTL5561 has 2 channels, where the MTL3043 had 1 channel |
| MTL3045 | MTL5546 | — |
| MTL3046B | MTL5541 | — |
| MTL3047 | No real equivalent | — |
| MTL3052 | No equivalent | MTL831B/MTL3052/MTL838B replaced by MTL831C/MTL5553/MTL838C |
| MTL3054 | No equivalent | The MTL8800 block I/O is being terminated and this was the only function for the MTL3054 |
| MTL3055 | No equivalent | The MTL8800 block I/O is being terminated and this was the only function for the MTL3055 |
| MTL3056 | MTL5051 | — |
| MTL3057 | MTL5051 | — |
| MTL3058 | MTL5051 | — |
| MTL3059 | MTL5051 | — |
| MTL3071 | MTL5575 | The MTL3071 was mV to 4-20mA loop powered. The MTL5575 needs 24 VDC supply and has to be configured by the customer. |
| MTL3072 | MTL5575 | The MTL3071 was RTD to 4-20mA loop powered. The MTL5575 needs 24 VDC supply and has to be configured by the customer. |
| MTL3073 | MTL5575 | Note the MTL5575 needs to be configured by the customer |
| MTL3081 | MTL5081 | — |
| MTL3099 | MTL5599 | — |
| MTL3991 | PSG60E24RM | See MTL5500 section for details |
| MTL3992 | No equivalent | Used with strain gauges; no replacement |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL4013 | MTL4513 | — |
| MTL4014 | MTL4504 | Phase reversal added |
| MTL4015 | MTL4511 | No repeat contact on MTL4511; use MTL4510B if required; check connections on terminals 7 & 9 |
| MTL4016 | MTL4516 | No repeat contact on MTL4516; use MTL4510B if required |
| MTL4017 | MTL4517 | Phase reversal added; LFD relay phased reversed |
| MTL4021 | MTL4524 | Note change in part number scheme |
| MTL4021S | MTL4524S | Note: control input MUST be isolated from supply lines; check compatibility |
| MTL4023 | MTL4523 | — |
| MTL4023R | MTL4523R | — |
| MTL4024 | MTL4521L | Note change in part number scheme |
| MTL4024R | No direct equivalent | — |
| MTL4025 | MTL4525 | — |
| MTL4031 | MTL4531 | MTL4531 now works with 2-wire probes |
| MTL4032 | MTL4532 | — |
| MTL4041B | MTL4541B | — |
| MTL4041P | MTL4541P | Only intended for backward compatibility; P version not usually required on new projects |
| MTL4041T | MTL4541T | — |
| MTL4042 | No equivalent | Check use of MTL4541P |
| MTL4043 | No equivalent | MTL4541S may be suitable for some applications. Consult MTL technical support for clarification. |
| MTL4044 | MTL4544B | — |
| MTL4044D | MTL4544D | Check safe side connections |
| MTL4045B | MTL4546 | Handles HART as well |
| MTL4045C | MTL4546Y | Handles HART as well |
| MTL4045S | No equivalent | — |
| MTL4046 | MTL4546 | — |
| MTL4046C | MTL4546Y | — |
| MTL4048 | No equivalent | — |
| MTL4051 | No equivalent | LLMUX isolator - contact Honeywell |
| MTL4053 | MTL5553 | DIN-rail required |
| MTL4061 | MTL4561 | — |
| MTL4073 | MTL4573 | — |
| MTL4081 | MTL4581 | — |
| MTL4083 | No equivalent | — |
| MTL4099 | MTL4599 | — |
| MTL4099N | MTL4599N | — |
| MTL4215 | MTL4526 | — |
| MTL4216 | MTL4526 | — |
| MTL4220 | No equivalent | — |
| MTL4401 | No equivalent | — |
| MTL4403 | No equivalent | — |
| MTL4421RS | MTL4526 | Check relay rating |
| MTL4427-SR | No equivalent | Triconex special |
| MTL4927 | No equivalent | Triconex special |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL4706+ | 2 x MTL7706+ | DIN-rail mounting, not backplane mounting |
| MTL4715+ | 4 x MTL7715+ | DIN-rail mounting, not backplane mounting |
| MTL4728- | 4 x MTL7728- | DIN-rail mounting, not backplane mounting |
| MTL4728+ | 4 x MTL7728+ | DIN-rail mounting, not backplane mounting |
| MTL4755AC | MTL7756AC | DIN-rail mounting, not backplane mounting |
| MTL4760AC | 2 x MTL7760AC | DIN-rail mounting, not backplane mounting |
| MTL4763PAC | 1 x MTL7766AC; 2 x MTL7761PAC | DIN-rail mounting, not backplane mounting |
| MTL4778AC | 2 x MTL7778AC | DIN-rail mounting, not backplane mounting |
| MTL4781+ | 2 x MTL7789+ | DIN-rail mounting, not backplane mounting |
| MTL4787+ | 2 x MTL7787+ | DIN-rail mounting, not backplane mounting |
| MTL4787P+ | 2 x MTL7787P+ | DIN-rail mounting, not backplane mounting |
| MTL4788+ | 2 x MTL7788+ | DIN-rail mounting, not backplane mounting |
| MTL4788R+ | 2 x MTL7788R+ | DIN-rail mounting, not backplane mounting |
| MTL4796- | 2 x MTL7796- | DIN-rail mounting, not backplane mounting |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL5011B | MTL5511 | — |
| MTL5012 | — | Use 1ch of MTL5513 |
| MTL5012S | — | No replacement |
| MTL5014 | MTL5514/14D | MTL5514 does not provide 1-in 2-out function; MTL5514D with 1-in 2-out LFD relay energizes alarm |
| MTL5015 | MTL5513 | Common connection on haz. side; max. frequency response 500 Hz |
| MTL5016 | MTL5516C | — |
| MTL5017 | MTL5517 | LFD relay energizes on alarm |
| MTL5018 | MTL5516C | Common connection on haz. side |
| MTL5018ac | MTL5516C + MPA5500 | Common connection on haz. side |
| MTL5021 | MTL5521 | (12.8V. 48mA. cl 48mA) |
| MTL5022 | MTL5522 | (9.9V. 70mA. cl 70mA) |
| MTL5023 | MTL5523(V) | (12.8V. 48mA. cl 48mA); use 23V if phase link was fitted |
| MTL5024 | MTL5524 | (12.8V. 48mA. cl 48mA) |
| MTL5025 | MTL5525 | (7V. 48mA. cl 48mA). lower Io |
| MTL5031 | MTL5531 | Now Velometer compatible |
| MTL5032 | MTL5532 | Now with 4-20mA output and alarm |
| MTL5040 | — | Use MTL5541 and MTL5546Y |
| MTL5041 | MTL5541 | — |
| MTL5042 | MTL5541 | — |
| MTL5043 | MTL5544D | No current sink o/p. Passive Tx input |
| MTL5044 | MTL5544 | Now with passive Tx inputs |
| MTL5045 | MTL5546Y | Smart only versions |
| MTL5046 | MTL5546 | — |
| MTL5049 | MTL5549Y | Smart only versions |
| MTL5051 | — | — |
| MTL5053 | MTL5553 | — |
| MTL5061 | MTL5561 | — |
| MTL5073 | MTL5573 | — |
| MTL5074 | MTL5573 | — |
| MTL5081 | MTL5581 | — |
| MTL5082 | MTL5582 or MTL5582B | — |
| MTL5113P | MTL5501-SR | — |
| MTL5314 | — | Continues as MTL5314 model |
| MTL5344 | — | Discontinued |
| MTL5349 | — | Discontinued |
| MTL5533 | MTL5531; two required | — |
| MTL5991 | PSG60E24RM | — |
| MTL5995 | F101-PS | — |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MTL7000 | MTL7700 range | Refer to Baseefa compatibility cross reference SCI946 |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| F600A-** | 9188-91-P* | MTL redundant fieldbus power supplies |
| F600A-C*-** | No equivalent | F600A carrier - replace system: see F600A-** |
| F610A | F810A-2-P* | MTL redundant fieldbus power supplies |
| F610A-CL | No equivalent | F610A baseplate |
| F618D | F810A-2-P* | MTL redundant fieldbus power supplies |
| F618D-CL | No equivalent | F618D baseplate - replace system: see F618D |
| F650A-CL-PS | No equivalent | F650A carrier, screw terminals |
| F650A-LS | No equivalent | F650A system - 2-segment |
| F660A | F860-2 | MTL redundant fieldbus power supplies |
| F660A-CA | No equivalent | F660A IOTA, unpopulated - replace system: see F660A |
| F660A-ALM | No equivalent | Alarm module - replace system: see F660A |
| F690A-** | 9189-91-P* | MTL redundant fieldbus power supplies |
| F690A-C*-** | No equivalent | F690 carrier - replace system: see F690A-** |
| FPS-ALM | No equivalent | Alarm module -replace system: see F6**A/D |
| F880-RT | 9188 | MTL redundant fieldbus power supplies |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| FBT-3 | FBT-6 | MTL fieldbus test equipment |
| FBT-4 | FBT-6 | MTL fieldbus test equipment |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| 9371-FB-xx-SS | 9371-FB2-xx-SS | MTL intrinsically safe fieldbus barriers |
| 9373-FB-xx-SS | 9373-FB2-xx-SS | MTL intrinsically safe fieldbus barriers |
| 9374-FB-xx-SS | 9374-FB2-xx-SS | MTL intrinsically safe fieldbus barriers |
| 9371-FB-xx-PP | 9371-FB2-xx-PP | MTL intrinsically safe fieldbus barriers |
| 9373-FB-xx-PP | 9373-FB2-xx-PP | MTL intrinsically safe fieldbus barriers |
| 9374-FB-xx-PP | 9374-FB2-xx-PP | MTL intrinsically safe fieldbus barriers |
| 9387-FB-xx | 9387-FB2-xx | MTL intrinsically safe fieldbus barriers |
| 9388-FB-xx | 9388-FB2-xx | MTL intrinsically safe fieldbus barriers |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| E02*** E05*** |
MTL4500 | MTL4500 Backplane mounted isolator |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments/ Functions |
| ICC201-I2-O1 | MTL1249 x 2 | V/I and I/V converter |
| ICC211-I1-O1 | MTL1144 | 4-20mA Tx repeater PSU |
| ICC201-x | MTL1144 / MTL1145 | 0-1V. 0-5V, 0-10V, 4-20mA to 4-20mA (loop powered) |
| ICC211-I2-xx | MTL1144 | 0-20mA input loop powered |
| ICC211-I3-xx | No Equivalent | 10-50mA |
| ICC221-E1-O1-D1 | MTL1271 | THC converter – loop powered |
| ICC221-K5-O1-D1 | MTL1271 | THC converter – loop powered |
| ICC221-V1-O1-D1 | MTL1271 | THC converter – loop powered |
| ICC222-R13-O1 | MTL1272 | RTD converter – loop powered |
| ICC222-R4-01 | MTL1272 | RTD converter – loop powered |
| ICC222-R5-O1 | MTL1272 | RTD converter – loop powered |
| ICC222-R7-O1 | MTL1272 | RTD converter – loop powered |
| ICC222-R9-O1 | MTL1272 | RTD converter – loop powered |
| ICC241-T2 | MTL1145 | 4-20mA current repeater |
| ICC241-T3 | MTL1145 | 4-20mA current repeater |
| ICC301 | MTL1249 x 2 | V/I to V/I |
| ICC316 | MTL1341 | GP Trip-amp |
| ICC317 | MTL1321 | GP Trip-amp |
| ICC321 | MTL1171/2 x 2 | THC converter - 4-20mA/1-5V (type J or K) |
| ICC323 | Consult Eaton | 2ch mV isolator |
| ICC352-T2 | MTL1211 x 2 | 2ch switch / proximity detector isolator |
| ICC212 | MTL1141 | 4-20mA Tx repeater PSU |
| ICC312 | MTL1143 | 1 in 2 out Tx repeater |
| ICC441 | MTL4641 (check system terminals) | 4-20mA Tx repeater PSU |
| ICC446 | MTL4646Y | Current repeater |
| Earlier / Obsolete Products | Nearest Equivalent Product | Comments |
| MLMA3350-120-1R | ME16584(SPCT2-135/2) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-100-1R | ME16584(SPCT2-135/2) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-240-1R | ME167594(SPCT2-280/2) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-200-1R | ME167594(SPCT2-280/2) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-120-4R | ME167586(SPCT2-135/4) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-100-4R | ME167586(SPCT2-135/4) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-240-4R | ME167596(SPCT2-280/4) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |
| MLMA3350-200-4R | ME167596(SPCT2-280/4) | Add ME131785(ASAUXSC-SPM) if auxiliary contact feature required |