Download document () of 20

SUINT3000XLCD

SmartOnline 230V 3kVA 2700W On-Line Double-Conversion UPS, Tower, Extended Run, Network Card Options, LCD, USB, DB9

Add a free sample to the cart

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SUINT3000XLCD
Product Length/Depth
19.3 in
Product Height
17.2 in
Product Width
11.8 in
Product Weight
54.8 lb
Compliances
RoHS
CE Marked

Product specifications

Topology
Online/Double-conversion
Form factor
Tower
Package contents
  • SUINT3000XLCD SmartOnline 230V 3kVA 2700W On-Line Double-Conversion UPS
  • USB cable
  • RS-232 cable
  • (3) C13-to-C14 power cords
  • Owner’s manual
Current Crest Ratio
3:1
Input nominal voltage
220 VAC/230 VAC/240 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • C13
  • C19
Runtime at half load
11.2 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional information
Output Receptacles
C19
C13
Product Features
High 0.9 power factor offers 3000VA/2700W output capacity
Indicates startup/shutdown, power failure, low battery, overload and fault conditions
Reports detailed status information, including load, voltage and battery levels
Restarts automatically after lengthy power outages
Zero transfer time suitable for advanced network applications
425-joule surge suppression rating
230V output voltage
Compatible with TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
+/-2% voltage regulation in online, double-conversion mode
Built-in slot for SNMP network interface and relay card for remote monitoring and control options
One C19 and 6 C13 outlets; C20 input connection
Efficiently minimizes heat output, reduces cooling requirements and consumes less electricity
Set of 3 C13/C14 jumpers included
Supports half load for 11.2 min. and full load for 4.4 min.
Expandable Runtime
Expandable runtime with optional external battery packs, such as BP72V15-2U
Provides fully regulated sine wave AC output for small/medium servers, networking equipment and telecom systems
Removes electromagnetic and radio frequency interference that can disrupt or damage equipment’s performance
Product Highlights
Zero transfer time suitable for advanced network applications
2% output voltage regulation in online, double-conversion mode
Expandable runtime with optional external battery packs
Add optional WEBCARDLX with latest version of PADM20 for enhanced remote management
11.2 min. runtime at half load; 4.4 min. at full load
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Network Management Cards
TLNETCARD
WEBCARDLXE
MODBUSCARD
RELAYIOCARD
Network Management Cards Details
Network management card optional
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
4.4 min. (2700W)
Communication interface
USB (HID enabled)
Slot for SNMP / Web interface
DB9 Serial
Typical Battery Runtime
Expandable Runtime
Dc Voltage
72
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Included Output Power Cables
Includes three C13 to C14 power cables
Input Circuit Breakers
20A
High Voltage Transfer to Battery Power
280
Low Voltage Transfer to Battery Power
80V (<50% load), 175V (100% load)
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (50% load), 175V (100% load)
Application
Mission Critical Applications
Switch configuration
ON switch supports inverter-on, battery-test, alarm-off and enter functions; OFF switch supports inverter-off and fault-clear functions; SETUP switch enables scroll-down and enter setup-mode functions
AC suppression joule rating
425
Housing material
Steel
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
3
Output Capacity (kW)
2.7
Output Capacity (VA)
3000
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 1 minute; 150% load for 30 seconds; Loads greater than 150% trigger immediate switchover to BYPASS (when input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when input voltage and frequency are OUTSIDE bypass limits)
Operating Elevation
0-1000m
Primary UPS Depth (mm)
361
Primary UPS Height (mm)
325
Primary UPS Width (mm)
191
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Audible Alarms
Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Frequency Rating Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz; BATTERY MODE: Output is regulated to +/-0.05Hz of selected nominal.
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation(Battery Mode)
+/- 3%
Overvoltage Correction
2% output voltage regulation during overvoltages to 280
Rechargeable Battery
Less than 6 hours from 10% to 90% (typical, full load discharge)
Recommended Electrical Service
230V
Storage Temperature
5° to 122°F (-15° to 50°C)
Input Nominal Voltage Description
230V factory default
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
230V default
Voltage Regulation Description
Online, double-conversion power conditioning
Maximum Input Amps
15
UPS Input Cord Length (m)
3.1
UPS Power Module Dimensions
12.8 x 7.5 x 14.2
Power Mode Transfer Time
Zero transfer time (0 ms.)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C20 inlet
External Battery Pack Compatibility
BP72V15-2U (limit 1)
BP72V18-2US (multi-pack compatible)
BP72V28RT-3U (multi-pack compatible)
Green Energy-Saving Features
High efficiency economy mode operation
High Availability UPS Features
Remote management
Surge/noise protection
Hot swappable batteries
Auto probe monitoring (requires WEBCARDLXE)
Automatic inverter bypass
Zero transfer time

Export product specification