Tripp Lite series SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA
| Product Name |
Eaton Tripp Lite series SmartOnline UPS
|
| Catalog Number |
SU1500RTXLCD2UTAA
|
| Product Length/Depth |
17.72 in
|
| Product Height |
3.41 in
|
| Product Width |
17.32 in
|
| Product Weight |
42.55 lb
|
| Warranty |
2 year limited
|
| Compliances |
FCC Compliant
CE Marked RoHS TAA Compliant REACH REACH |
| Certifications |
UL 1778
cTUVus |
| Topology |
Online/Double-conversion
|
| Form factor |
Rack/tower
|
| Rack size |
2U
|
| Color |
Black
|
| VA rating |
1500 VA
|
| Wattage |
1350 W
|
| Rack mounting kit |
Yes
|
| Package contents |
|
| Surge protection |
Yes
|
| Internal bypass |
Yes
|
| Trade compliance |
TAA compliant
|
| Input connection |
5-15P
|
| Input cord length |
8 ft
|
| Input nominal voltage |
120V default (100/110/120/127V)
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>.99
|
| Receptacle |
(8) 5-15R
|
| Number of Outputs 5-15R |
8
|
| Output waveform |
True sine wave
|
| Voltage |
120V
|
| Runtime graph |
|
| Battery replacement |
EBP-1613
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Extended battery capability |
|
| Standard factory warranty |
2-year limited
|
| Extended service plans |
|
| Runtime at half load |
16.5 min
|
| Communication |
|
| Expansion slots |
|
| Includes network card |
No
|
| User interface |
LCD display
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Product Highlights |
• TAA compliant
• Online topology offers the highest level of protection against power failures and voltage fluctuations • Keeps equipment running during power outages to allow time for file saves and safe shutdown • LCD screen reports detailed UPS and site power info • Zero transfer time between online and battery modes for uninterrupted operation • Optional WEBCARDLXE network card enables full remote access and control |
| TAA Compliance |
Yes
|
| Runtime at full load |
5.8 min.
|
| TAA Compliance |
Yes
|