Eaton 9PX maintenance bypass, 3U, Hardwired input, Outputs: (3) L6-30R, Hardwired
| Product Name | 
                                            
                                            
                                             
                                                Eaton 9PX maintenance bypass
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                MBP11K208
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                8.7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                5.1 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                13.2 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                13.7 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC 61000-4-5  
                                        EN 61000-4-4 Electrical fast transient IEC/EN 62040-2 EN 61000-4-2 IEC/EN 62040-1 EN 61000-4-3 EN 62040-3 IEC 61000-4-6 IEC 61000-4-7 cULus Listed NOM ICC-ES AC156 OSHPD Seismic certified  | 
                                    
| Receptacle | 
                                            
                                            
                                             
                                                (3) L6-30R, Hardwired
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                Hardwired
                                             
                                         | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                0-95% non-condensing
                                             
                                         | 
                                    
| Temperature range | 
                                            
                                            
                                             
                                                0° to 40°C (32° to 104°F)
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                Rear mount, Rackmount
                                             
                                         | 
                                    
| Rack size | 
                                            
                                            
                                             
                                                3U
                                             
                                         | 
                                    
| Used with | 
                                            
                                            
                                             
                                                9PX 8-11K 208V models
                                             
                                         | 
                                    
| Standard factory warranty | 
                                            
                                            
                                            
  |