Knowledge Search
Download document () of 20
Industrial controls, drives, automation & sensors

XB IEC terminal blocks

Versatility, quality and reliability

Eaton’s robust line of XB IEC terminal blocks are designed for prolonged life under harsh conditions. This comprehensive portfolio comes complete with universal accessories across three connection technologies – screw, spring cage and insulation displacement connection (IDC) – reducing inventory and logistic costs. With space savings in mind, the terminal blocks are small, adjustable and provide maximum flexibility and easy installation. 

Core features of XB IEC terminal blocks

  • High-grade, strain-crack and corrosion-proof copper alloys to prevent electrolytic corrosion and rusting
  • Screw-locking, maintenance-free design ensures proper operation and prevents screws from backing out, so tightening of the terminal screws is not necessary
  • Metal surfaces are protected with a lead-free, galvanic nickel or tin plating. As a result, the electrical conductors’ temperature remains cool
  • Copper wires can be clamped without pre-treatment or ferrules can be used for splicing protection. Multiple conductors can be connected in the same clamping mechanism, saving space
  • Spring cage connection system for applications that are sensitive to vibration exerts a constant force on the wire, resulting in a vibration-proof, gas-tight connection
  • Front connection design allows the screwdriver and wire to enter from the same direction, providing easy wiring in tight spaces
  • Nylon construction of modular terminal blocks provides anti-tracking and impact resistance

The options you need when you need them.

Hybrid terminal blocks offer the best of both worlds, with IDC or spring cage technology on one side and a universal screw connection on the other, giving you the options you need, while common profiles and accessories help keep your business efficient. 

Become a machinery control expert!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close