Knowledge Search
Download document () of 20
Discontinued
Network connectivity for IT environments

Eaton network card-MS

The Eaton Network Card-MS has reached end-of-life status. If you're looking for a new network card, the Eaton Gigabit Network Card (NETWORK-M2) is the replacement offering. 

The Network Card-MS has reached end-of-life status

The Eaton Gigabit Network Card is a replacement card with additional cybersecurity benefits.

Convenient web interface

Real-time enterprise monitoring from any browser
Specifications

Technical specifications

 

FUNCTION

 

 

Web/SNMP communications

 

 

 

UPS SUPPORTED

 

 

 

5P, 5PX, 9130, 9PX, EX, 93E, 5SC, 5130, 9SX, 9E, 93PS, 93PM, 9PHD

 

 

 

COMPATIBLE WITH

 

 

 

SNMPv3 and IPv6

 

 

 

CATALOG NUMBER

 

 

 

Network-MS

 

 

 

EATON NETWORK CARD-MS PROTOCOL SUPPORT

 

 

 

Fast ETHERNET, 10/100 Mbits, autonegotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, TFTP, SMTP, BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP 

 

 

 

UPS SLOT TYPE

 

 

 

Mini-Slot

 

 

 

NETWORK SUPPORT

 

 

 

Ethernet 10/100BaseT

 

 

 

TEMPERATURE AND HUMIDITY MONITORING

 

 

 

Yes

 

 

 

SOFTWARE SUPPORT

 

 

 

Intelligent Power® Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS)

 

 

 

SUPPORTED MIB

 

 

 

MIB II - Standard IETF UPS MIB (RFC 1628) – Eaton Pulsar (ex MGE) MIB - Eaton Powerware (PowerMib)

 

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

 

Microsoft Windows, UNIX, Linux, NetWare, Macintosh and SuSE (check powerquality.eaton.com for a detailed list of systems supported)

 

 

 

LOCAL LANGUAGE SUPPORT

 

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian, Korean, Czech

 

 

 

OPERATING TEMPERATURE

 

 

 

32 to 104º F

 

 

 

OPERATING HUMIDITY

 

 

 

90% RH max. without condensation

 

 

 

POWER INPUT

 

 

 

5 V - 12 V

 

 

 

CURRENT CONSUMPTION

 

 

 

300mA max.

 

 

 

DIMENSIONS (H X W X D, IN)

 

 

 

5.2 x 2.6 x 1.7

 

 

 

WEIGHT (OZ.)

 

 

 

2.5

 

 

 

REGULATORY

 

 

 

Same as UPS

 

Download Links
X
Download Close

Watch how to install a network management card

Need product support?

Support from Eaton