The Eaton Gigabit Industrial Gateway X2 Card (INDGW-X2) is Eaton’s latest UPS connectivity device that delivers industrial professionals with new and exciting capabilities and features. The first UPS network card to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards, the Gigabit Industrial Gateway X2 Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage. The new network card works with Intelligent Power Manager (IPM) v1.61 (and higher) to improve business continuity by triggering policies configured to keep mission critical applications running in the event of power or environmental anomalies, including virtual machine relocation or automated disaster recovery action.
 
 Function 
  | 
 Web/industrial communications 
  | 
 Hardware compatibility 
  | 
BladeUPS, 9155, 9155 Marine, 9355, 9390, 9395, 9395P, 9395C 
  | 
  | 
IPv4/IPv6 TLS 1.2  | 
 Catalog number 
  | 
INDGW-X2 | 
 Protocol support 
  | 
HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD | 
 UPS slot type 
  | 
 X-Slot 
  | 
 Network support 
  | 
 Ethernet 10/100/1000BaseT 
  | 
| Temperature and humidity monitoring | 
 Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026) 
  | 
 Software support 
  | 
 Intelligent Power Manager 1.61 and higher (visit Eaton.com/IPM for all power management capabilities including hyperconverged infrastructure), Intelligent Power Protector 1.61 and higher (visit Eaton.com/IPP for a full compatibility operating system matrix), any SNMP compliant Network Management System (NMS)   | 
 Supported MIB 
  | 
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB  | 
 Supported browsers 
  | 
Chrome and Firefox     | 
 Local language support 
  | 
 English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian 
  | 
 Operating temperature 
  | 
32 to 104° F (0 to 40° C)   | 
 Operating humidity 
  | 
 90% RH max. without condensation 
  | 
 Power input 
  | 
 5 to 12V 
  | 
 Current consumption 
  | 
 500/1000mA max. depending on UPS 
  | 
 Dimensions (H x W x D)(112 x 38 x 115 mm) 
 
  | 
 4.4 x 1.5 x 4.5 in. 
  | 
 Weight 
  | 
 4.6 oz. (131 g)  | 
 Regulatory 
  | 
 Same as UPS 
  | 
 
 Function 
  | 
 Web/industrial communications 
  | 
 Hardware compatibility 
  | 
BladeUPS, 9155, 9155 Marine, 9355, 9395, 9395P, 9395C, 9395XC 
  | 
  | 
IPv4/IPv6 TLS 1.2  | 
 Catalogue number 
  | 
INDGW-X2 | 
 Protocol support 
  | 
HTTPS, TLS 1.2, SNMPv1, SNMPv3, NTP, TFTP, SMTP, SMTPS, BOOTP, DHCP, SLAAC, SSH, MQTTS, ModbusTCP, Modbus RTU, BACnet IP, BACnet BBMD | 
 UPS slot type 
  | 
 X-Slot 
  | 
 Network support 
  | 
 Ethernet 10/100/1000BaseT 
  | 
| Temperature and humidity monitoring | 
 Yes, with Environmental Monitoring Probe Gen 2 (catalogue number: EMPDT1H1C2, part number: 744-A4026) 
  | 
 Software support 
  | 
 Intelligent Power Manager 1.61 and higher (visit Eaton.com/IPM for all power management capabilities including hyperconverged infrastructure), Intelligent Power Protector 1.61 and higher (visit Eaton.com/IPP for a full compatibility operating system matrix), any SNMP compliant Network Management System (NMS)   | 
 Supported MIB 
  | 
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB  | 
 Supported browsers 
  | 
Chrome and Firefox     | 
 Local language support 
  | 
 English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian 
  | 
 Operating temperature 
  | 
32 to 104° F (0 to 40° C)   | 
 Operating humidity 
  | 
 90% RH max. without condensation 
  | 
 Power input 
  | 
 5 to 12V 
  | 
 Current consumption 
  | 
 500/1000mA max. depending on UPS 
  | 
 Dimensions (H x W x D) 112 x 38 x 115 mm 
 
  | 
 (4.4 x 1.5 x 4.5 in) 
  | 
 Weight 
  | 
 4.6 oz. (131 g)  | 
 Regulatory 
  | 
 Same as UPS 
  |