| Features | Basic | Metered input | Metered outlet | Managed | HD | 
| Low-weight aluminum chassis for easy installation | |||||
| Low-profile form factor provides zero interference into the rail space | |||||
| Pre-installation, tool-less mounting buttons | |||||
| Flexible mounting options allows you to choose your preferred mounting method between 0U or 1U/2U | 
Designed with real-world applications in mind, G3 PDUs include features that allow you to maintain continious uptime, gain operational stability and monitor your environment, all while reducing costs and improving performance.
| Features | Basic | Metered input | Metered outlet | Managed | HD | 
| Three-year advanced placement warranty | |||||
| Integrated IEC outlet grips prevent accidental disconnects | |||||
| High 140°F (60°C) operating temperature reduces cooling costs while maintaining full functionality | |||||
| Color-coded outlet sections simplify load balancing | |||||
| Advanced LCD pixel display allows for easy IP setup and troubleshooting | |||||
| Hot-swappable meter eliminates power disruption to your IT equipment when removing the meter | |||||
| Daisy chain up to eight units under a single IP address, reducing infrastructure costs by 87.5% | |||||
| Monitor power consumption with one percent billing-grade accuracy | |||||
| Phase and section metering to balance loads and prevent overloads | |||||
| Measure power consumption at the outlet level | |||||
| Measure Level 3 power usage effectiveness (PUE) to optimize data center performance and efficiency | 
| Features | Basic | Metered input | Metered outlet | Managed | HD | 
| Switched PDU: Outlet switching to remotely turn individual outlets on or off | |||||
| Turn off unused outlets to control unauthorized use | |||||
| Remote site management saves time from on-site visits | |||||
| Group reboot for A and B feed saves time by controlling grouped power supplies | 
Take power distribution to the next level with PDUs for server racks that are designed by you with your data center in mind.
| Features | Basic | Metered input | Metered outlet | Managed | HD | 
| Alternating outlet phases make it easier to visually identify load balancing issues and reduce cord clutter | |||||
| Multiple chassis color options to easily identify A and B feed | |||||
| Up to 54 outlets in 42U, or less depending on server rack size, delivers all the power distribution required for your IT application |