Document downloaden () van 20
Procesveiligheid, automatisering, test- & meetapparatuur

MTL Hazardous Area 802.11 Wireless Solutions

Crouse-Hinds series’ intrinsically safe (I.S.) wireless solutions provide completely safe wireless operation in hazardous areas.  Products are live workable, meaning that in many situations a gas clearance certificate is not required to work on the equipment and can reduce costs when performing maintenance, installation, testing or replacing devices.

Our hazardous area access point provides 802.11a/b/g connectivity, a standard which is widely compatible with end devices and can be used for transferring Ethernet data over the air.  Features such as I.S. power over Ethernet (PoEx), WDS repeaters and encryption ensure secure transfer of data with the ability to deploy wireless systems over a wide area.

Certifications and compliances

Location of Unit:

  • Zone 1, IIB T4 hazardous area (9479-ETG) 
  • Zone 1, IIC T4 hazardous area (9479-ET) 

Certification Code:

  • Ex ia IIB T4 Ga (9479-ETG) 
  • Ex ia IIC T4 Ga (9479-ET) 
  • Ex ia [ia Da] IIIC T135°C Db 
  • Ex ia I Ma (M1 mining) 
  • Ta = -40°C to +70°C 

Certificate numbers:

  • CML 19ATEX2414X 
  • IECEx CML 19.0150X 
  • IECEx ExTC 20.0019X (QLD)

Operating Temperature:

  • -40°C…+70°C (full WLAN specification -20 to +60°C)

Design features

  • Intrinsically Safe ATEX/IECEx certification 
  • Dual band 2.4GHz / 5GHz WLAN support 
  • Access Point (AP) mode or Client/Bridge Mode 
  • Dual port switch 10/100/1000Mbs LAN (daisy-chain capability) 
  • Compact dimensions (width: 42 x height: 160 x depth: 140 mm) 
Specificaties

Ordering Information

For ordering information, please use the link below to visit the resources section for this product family
Download Links