Sensors are designed to detect or measure physical phenomena such as light, pressure, or temperature. Electronic sensors convert (or “transduce”) physical stimuli from the environment into electrical signals and trigger an actuating device that performs a specific function like switching on a motor or turning on the lights in your home.
Specialized sensors such as NTC (negative temperature coefficient) thermistors, are used to measure ambient temperature using temperature-sensitive resistive elements. These devices can be implemented in IoT, HVAC systems, industrial process control, and more.
Het maximale aantal artikels in de vergelijkingstool is vier.
Uw zoekopdracht "" kwam niet overeen met documenten of producten.
Gekopieerd naar klembord
Er zijn minimaal twee artikels nodig om de vergelijkingstool te kunnen gebruiken.
Sorry, we can't get that information right now.