Document downloaden () van 20

Solid-state drive

SSDs as a semiconductor-based storage device offer significant advantages, including faster read and write speeds, lower power consumption, and better shock resistance. Electronic components play a vital role in ensuring stable power supply and signal integrity of SSDs. 
elxd-computing-solid-state-drive-block-diagram.jpg
elxd-banner-small-circuit-protection.png

A. Low resistance SMD PPTC fuse: PTSLR0805PTSLR1206PTSLR1210

B. TVS diodes: TVS Diodes / TVS Diode ArrayPower TVS diodes

C. Multilayer Varistor: MLV series 0402-2020Low capacitance PolySurg: PS04LTVA / 0402ESDA-MLP / 0603ESDA-MLP / 0603ESDA2-TR2 / 41206ESDA-TR1

elxd-banner-small-magnetics.png

D. Molding power inductor: HCM1A, HCM1AV2,  MPIASemi-shielded power inductor: SDCL1V / SDCH1V

elxd-banner-small-supercap.png

E. Coin cells: KR, KW

Enhancing SSD performance with Eaton’s advanced quartz crystal resonators

Due to their superior speed, durability, and efficiency, solid-state drives (SSDs) are ubiquitous in diverse applications from personal computing devices to enterprise-level data centers. Core to SSD functionality is managing data operations at high speeds, where timing and frequency control are critical requirements. Quartz crystal resonators provide the precision required for these tasks.