Uvaferm PM yeast is a specially selected dry active yeast strain of saccharomyces bayanus, which is used very reliably for the fermentation of basic wine used for white sparkling wine. Uvaferm PM yeast leads to a relatively neutral sparkling wine with good balance between fruit and elegance.
| Application | Recommended dosage in lb/1,000 gal (g/hl) under the following fermentation conditions | |
| Normal conditions | Difficult conditions | |
| Sparkling Wine | 1.6 – 2.5 (20 – 30) | 2.5 –3.3 (30 – 40) |