LALVIN ICV OKAY yeast is suitable for young, fresh and aromatic rosé and white wines. The selection target was to reduce SO2 formation and S-containing off-flavors. The selection work was carried out by Lallemand and the Institut Coopératif du Vin (ICV). An additional benefit of LALVIN ICV OKAY is very low acetaldehyde and volatile acidity.
| Application | Recommended dosage in lb/1,000 gal (g/hl) under the following fermentation conditions | |
| Normal conditions | Difficult conditions | |
| Red wine mash | 1.67 – 2.50 (20 – 30) | 2.92 – 3.34 (35 – 40) |