Zoeken in de Kennisbank
Document downloaden () van 20
Pen- en hoesapparaten

Pauluhn Marine Explosionproof Pin and Sleeve Receptacles and Plugs

Crouse-Hinds series Pauluhn marine explosionproof pin and sleeve receptacles and plugs provide safe and reliable temporary power to equipment in oil and gas exploration and production, fuel dispensing facilities, petrochemical facilities, pipeline compressor/pumping and storage and other applications where hazardous gases are present.

Certified for Class I and II hazardous areas, the interlock design ensures that the plug can only be inserted into the receptacle while the unit is switched off and cannot be removed while the unit is energized.

Certifications and compliances

 XPFConnect-PS:

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups F, G
  • UL1010 – Receptacle/Plug Combinations for Hazardous Locations
  • Conforms to IP66
  • ABS

XPFXchange:

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • UL1203
  • Conforms to IP65
  • ABS

Design features

XPFConnect-PS:

  • Receptacles are rated for operation on 125 VAC or optional 250 VAC
  • Internal activation switch is rated at 20A, 2 HP at 115-575 VAC, 2- and 3-phase
  • Unique design has no levers and only one moving part for superior reliability
  • Interlock ensures the plug can only be inserted into the receptacle while the unit is switched off and cannot be removed while the unit is energized
  • 2P 3W or 3P 4W units available

XPFXchange:

  • May be locked into the ON or OFF position for added safety
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Flametight, close tolerance threaded switch stem
  • 20A single-pole, two-pole, three-way and four-way units
  • 20 or 30A single-pole double throw and two-pole double throw options

Standard materials

  • Box and cover – cast marine brass or cast copper-free aluminum
  • Switch stem – stainless steel
  • Hardware – stainless steel
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links