Zoeken in de Kennisbank
Document downloaden () van 20
IEC 60309 apparaten

CEAG IEC 60309 Hazardous Area Portable Power Centers, Carts and Cable Assemblies

Crouse-Hinds series CEAG IEC 60309 portable power centers and carts safely distribute temporary power in Zones 1, 2, 21 and 22 hazardous and harsh industrial areas.

Cable reels and assemblies can be used to supply electricity to portable electrical equipment in Zones 1 and 2 areas.

Certifications and compliances

Ex-protected portable power supply unit EXKO

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIC T4
  • EC-Type Examination Certificate: PTB 99 ATEX 1044; PTB 99 ATEX 1057 (EXKO 233201 A0025)
  • Permissible ambient temperature: -20°C to +40°C; -20°C up to +55°C (EXKO 233201 A0019)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP65

16A 3-pole, 5-pole distribution

  • Marking accd. to 94/9/EC: Ex II 2 G Ex ed IIC T6
  • EC-Type Examination Certificate: PTB 02 ATEX 1035
  • Permissible ambient temperature: -20°C to +40°C*
  • Degree of protection accd. to EN 60529: IP66

Cable reel

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIC T6
  • EC-Type Examination Certificate: PTB 08 ATEX 1073
  • Permissible ambient temperature: -20°C to +55°C*
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP54

Industrial standard plugs and receptacles (cable assemblies)

  • Permissible ambient temperature: -20°C to +40°C (standard); -45°C to + 45 °C (optional)*
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Plug and receptacles for Zone 1/2, 21/22 (cable assemblies)

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 99 ATEX 1039 (16A); PTB 99 ATEX 1041 (32A); PTB 00 ATEX 1070 (63A); PTB 01 ATEX 1069 (125A)
  • IECEx Certificate of Conformity: IECEx BKI 04.0002 (16A); IECEx BKI 04.0006 (32A); IECEx BKI 04.0004 (63A); IECEx BKI 04.0005 (125A)
  • Marking accd. to IECEx: Ex de IIC T6/T5 (16A/32A); Ex de IIC T6 (63A); Ex de IIC T6 (125A)
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP66 (with protective cover or plugged in and powered)

*Extended temperature range available upon request.

Design features

Portable power cart

  • Flexible power distribution in hazardous areas due to sockets with lamellar contacts for optimum contact safety
  • Padlocking of switch with all-pole disconnection and full AC-3 switching capacity
  • High mechanical, chemical and thermal resistance
  • Customizable to customer-specific designs
  • Power distributions are fitted with flange sockets that fulfill IP66 ingress protection, even with plugs inserted
  • Customized components, such as electronic sub-assemblies, can be built into the flameproof power cart enclosure

Portable distributions

  • High IP66 protection
  • Portable distribution of electricity via sockets in areas at risk of explosions
  • Mechanical, chemical and thermal resistance
  • Variable socket combinations
  • Glove operation
  • The multi-outlet distribution units are equipped with flange-mounting socket outlets that comply with IP66 ingress protection even when they are plugged in
  • Cable drum can be used as a multiple socket outlet
  • Cable reel can be supplied with conductive reels
  • All-rubber version is available for use in harsh areas; this design is ideal for storage in operation vehicles or containers

Cable assemblies

  • Nickel-plated contact elements
  • Easy plugging
  • Optional mechanical interlock
  • High degree of protection (IP66) even when plugged in
  • Glove operation
  • Lockable against unauthorized use

Standard materials

Ex-protected portable power supply unit EXKO

  • Enclosure – RAL 7032 painted sheet steel (standard); 316L stainless steel (optional)
  • Wall socket – fiberglass-reinforced polyester
  • Plug – polyamide

Ex-protected portable power supply unit EXKO 233201 A0006, EXKO 233201 A0007, and EXKO 233201 A0014

  • Enclosure – black fiberglass-reinforced polyester (standard); painted sheet steel or 316L stainless steel (optional)
  • Wall socket – fiberglass-reinforced polyester
  • Plug – polyamide

Ex-protected portable power supply unit EXKO 233201 A0019

  • Enclosure – RAL 7032 sheet steel (standard); 316L stainless steel (optional)
  • Wall socket – fiberglass-reinforced polyester
  • Plug – polyamide

Ex-protected portable power supply unit EXKO 233201 A0021

  • Enclosure – black plastic with 304L metal plate
  • Wall socket – fiberglass-reinforced polyester
  • Plug – polyamide

Ex-protected portable power supply unit EXKO 233201 A0025

  • Enclosure – RAL 7032 die cast aluminum
  • Connection box – 316L stainless steel
  • Wall socket – fiberglass-reinforced polyester
  • Plug – polyamide

16A 3-pole, 5-pole distribution

  • Enclosure – black fiberglass-reinforced polyester
  • Plug and flange socket – polyamide

Cable reel

  • Enclosure – stainless steel
  • Plug and flange socket – polyamide

Cable assemblies

  • Enclosure – polyamide
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links